Standard Type Flat Hinge (B-27 / Steel)

Brand :
TAKIGEN
Caution
Product Description
Standard type is available in numerous sizes.
Abundant Selection Of Standard Sizes

B-27 dimensional drawing

B-27 dimensional drawing
| Product No. | Reference Values | ||
|---|---|---|---|
| Door Height × Door Width | Door Mass (kg) | Door Mass | |
| SPCC / Without Hole | SUS | SPCC / Without Hole | |
| B-27-0 | 300 × 150 | 4.4 | 3.4 |
| B-27-1 | 400 × 200 | 6.4 | 4 |
| B-27-2 | 500 × 250 | 9.5 | 5.7 |
| B-27-3 | 600 × 300 | 12 | 7.4 |
| B-27-4 | 500 × 250 | 17 | 8.2 |
| B-27-5 | 500 × 250 | 17 | 9.7 |
| B-27-6 | 600 × 300 | 19 | 12 |
| B-27-7 | 600 × 300 | 22 | 12 |
| B-27-8 | 600 × 300 | 28 | 17 |
| B-27-9 | 600 × 300 | 35 | 19 |
| Product No. | Remarks | L | N2 | Product Mass (g) |
|---|---|---|---|---|
| B-27-0 | SPCC | 25 | 3 | 14 |
| B-27-1 | 30 | 3 | 17 | |
| B-27-2 | 40 | 3 | 22 | |
| B-27-3 | 50 | 3 | 28 | |
| B-27-4 | 60 | 5 | 33 | |
| B-27-5 | 65 | 5 | 36 | |
| B-27-6 | 75 | 5 | 42 | |
| B-27-7 | 80 | 5 | 45 | |
| B-27-8 | 90 | 5 | 50 | |
| B-27-9 | 100 | 5 | 56 |