Super Clean Catch C-56-C

Brand :
TAKIGEN
Caution
Product Description
Seat is covered with a resin cover to increase cleanliness. The magnet is also covered with the resin cover to suppress dust.
[Features]
· Seat is covered with resin cover for increased cleanliness.
· Magnet is sealed so there is no issue of dust generation.
· Mounting hole is a long hole, so fine adjustment is possible after installation.
· Absorbs from A surface, as well as B surface.
Magnet Also Has A Plastic Cover To Reduce Dust
Materials: Magnet; neodymium
Strike plate; cold rolled steel plate (SPCC)
Case; polyacetal (POM)

C-56-C-1 external appearance

C-56-C-2 external appearance

Main body dimensional drawing

Plate dimensional drawing
| Product No. | L1 | L2 | L3 | L4 | W1 | W2 | W3 | W4 | H1 | H2 | P1 | P2 | M | Adsorption N | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A Side | B Side | |||||||||||||||
| C-56-C-1 | 74 | 52 | 4.4 | 85 | 20 | 24 | 10 | 10 | 14 | 3 | 64 | 64 | 4 | 50 ±20% | 30 ±20% | 66 |
| C-56-C-2 | 48 | 28 | 4.4 | 56 | 20 | 21 | 10 | 10 | 11.3 | 3 | 38 | 38 | 3 | 17 ±20% | 14 ±20% | 32 |
| C-56-C-4 | 38 | 24 | 3.2 | 50 | 10 | 17 | 5.6 | 5 | 10 | 2 | 31 | 32 | 3 | 13 ±20% | 10 ±20% | 19 |