Stainless Steel Door Holder C-1898

Stainless Steel Door Holder C-1898

Has a built-in flat spring, so it does not come off even by vibration, has excellent corrosion resistance, and is easy to install.

[Features]
· Easy to install imposition type.
· Can also be attached to the corrugated panel.
· Made of stainless steel, corrosion resistant.
· Metal fitting has a built-in flat spring hso it will not come off due to vibration.
· Fall prevention function due to vibration, shock, etc. (C-898-A).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1898-1
C-1898-2
C-1898-A
Part NumberVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code
3 Day(s) or more 6127216.212.522224
3 Day(s) or more 699216.212.522910
3 Day(s) or more 61124061022927

Loading...

  1. 1

Basic Information

Type Special type Mounting Method Imposition Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Grinding

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)