Dressing Screw/Washer C-29-M

Dressing Screw/Washer C-29-M

Type (application): Special shape
· Type: Spherical washers
· Materials: free-cutting brass bar
· Surface treatment: Chrome plating
· Sales unit: Single (can be purchased in single units)
· Surface treatment (Detailed): Chrome plated.

PDF

Part Number

Configured Part Number is shown.

Mirror Finish

C-29-M8 external appearance

C-29-M8 external appearance

C-29-M dimensional drawing

C-29-M dimensional drawing

Product No.
øD2ødtMass (g)
SUSBrass
SUSBrass
SUSBrass
SUSBrass
C-29-M310103.53.5220.81
C-29-M412124.54.52.52.51.31.5
C-29-M5141465.53322
C-29-M6161676.53.53.533
C-29-M8222298.554.588
Part Number
C-29-M3
C-29-M4
C-29-M5
C-29-M6
C-29-M8
Part NumberVolume DiscountDays to ShipInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Dia. D
(mm)
Product Code
1 Day(s) 3.5321020141
1 Day(s) 4.542.51220142
1 Day(s) 5.5531420143
1 Day(s) 6.563.51620144
1 Day(s) 8.584.52220145

Loading...

  1. 1
 

Basic Information

Type (Application) Special Configurations Type Washers for Decorative Screw Material Free-Cutting Brass Bar
Surface Treatment Chrome Plating Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Detailed) Chrome Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)