Stainless Steel Waterproof Magnetic Catch With Switch LE-1928

Caution
Product Description
Sealed type door catch and door switch with waterproof function
[Features]
· Door catch and door switch have this function on both sides.
· Uses an IP67 waterproof switch.
· Sealed type, so ymagnets, yoke plates, and switches do not protrude from the absorption surface.
Sealed Type From Which The Magnet, Yoke Plate, And Switch Do Not Protrude From The Adsorption Surface

LE-1928 external appearance

Main body dimensional drawing

Strike plate dimensional drawing
Contact Configuration

When adhered to strike plate (when door is closed)

When adhered to strike plate (when door is open)
Materials: Case; stainless-steel plate (SUS304, Magnet; neodymium magnet, Strike plate; stainless-steel plate (SUS430)
Adsorption power: 16 N ±20%
Durability: 100,000 times
Operating temperature range: -30 to +70°C (no freezing)
M4 screw recommended tightening torque: 0.75 N/m
Switch
characteristics
Rated value: 125 V AC 0.1 A (resistive load)
12 V DC 2 A (resistive load)
Minimum applicable load (reference value): 5 V DC 1 mA
Insulation resistance: 100 MΩ or above
Contact resistance: 150 mΩ or below (starting value)
Voltage resistance: 1,500 V AC / 1 minute