(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Key Switch S-21

Key Switch S-21

[Features]
· Contact resistance is low, operates reliably even with very small current

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-21-30-B
S-21-30-BC
Part NumberVolume DiscountDays to ShipPosition Where Key Can Be Inserted or Removed Product Code
4 Day(s) or more Position B40324
8 Day(s) or more Position B/Position C40325

Loading...

  1. 1

Basic Information

Application Various Types of Computers, Power Supplies Body Material Free-Cutting Brass Bar (C3604BD) Main Body Surface Finish Nickel Plating (MBNi)
Key Material Brass Plate (C2801P) Key Surface Finish Nickel Plating (MBNi) Rotating Angle of Lock ·30° Rotation
Type of Key Identical Key Number Only Accessory Two keys

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)