Shackle (B-1110 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
Superior corrosion resistant SUS316 material.
U-Type Connection Fitting

Made of SUS316 with excellent corrosion resistance. Ideal for ships, vehicles, switchboards, control panels, etc.
- Materials: stainless-steel material (SUS316)
- Surface finish: mirror surface buff polishing

External view
| Product No. | L | W1 | W2 | t | φD | φd1 | φd2 | Allowable Load kN | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|
| Straight Type | B-1110 | B-1111 | ||||||||
| B-1110-1 | 46 | 26 | 26 | 35 | 13 | 22 | 12 | 12 | 4.9 | 215 |
| B-1110-2 | 38 | 22 | 22 | 28 | 10 | 17 | 10 | 10 | 2.94 | 105 |
| B-1110-3 | 30 | 17 | 17 | 22 | 9 | 15 | 8 | 8 | 1.96 | 60 |
| B-1110-4 | 22.5 | 13 | 13 | 16 | 6 | 13 | 6 | 6 | 0.98 | 30 |
| B-1110-5 | 19 | 11.5 | 11.5 | 14.5 | 5 | 10 | 5 | 5 | 0.49 | 16 |
Specification list (mm)