Shackle (B-1111 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
Superior corrosion resistant SUS316 material. Standard shackle.
Excellent Corrosion Resistance

B-1111-1 external appearance

B-1111 series dimensional drawing
| Product No. | L | W1 | W2 | t | øD | ød1 | ød2 | Allowable Load kN | Product Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|
| Bow Type | B-1110 | B-1111 | ||||||||
| B-1111-1 | 46 | 26 | 26 | 35 | 13 | 22 | 12 | 12 | 4.9 | 215 |
| B-1111-2 | 38 | 22 | 22 | 28 | 10 | 17 | 10 | 10 | 2.94 | 105 |
| B-1111-3 | 30 | 17 | 17 | 22 | 9 | 15 | 8 | 8 | 1.96 | 60 |
| B-1111-4 | 22.5 | 13 | 13 | 16 | 6 | 13 | 6 | 6 | 0.98 | 30 |
| B-1111-5 | 19 | 11.5 | 11.5 | 14.5 | 5 | 10 | 5 | 5 | 0.49 | 16 |