Spring Hook (B-58 / Steel)

Brand :
TAKIGEN
Caution
Product Description
Multi-purpose hook.
[Features]
· Select sizes and hook shapes.
· Materials: Steel.
[Applications]
· Key holders, tags.
Standard Spring Hook

B-58-6 external appearance

B-58-7 external appearance

B-58-8 external appearance

B-58-9 external appearance

B-58-10 external appearance

B-58-1 to 4 external appearance
| Product No. | (L1) | (L2) | (W1) | (W2) | Reference Working Load N |
|---|---|---|---|---|---|
| B-58-1 | 107 | 11 | 16 | 16 | 200 |
| B-58-2 | 82 | 8.5 | 12 | 12 | 180 |
| B-58-3 | 64 | 7 | 10 | 10 | 160 |
| B-58-4 | 53 | 5 | 7 | 9 | 100 |
| B-58-6 | 93 | 11.5 | 14 | 26 | 250 |
| B-58-7 | 104 | 13 | 18 | 22 | 750 |
| B-58-8 | 102 | 17 | 24 | 18 | 800 |
| B-58-9 | 62 | 6 | 8 | 15 | 150 |
| B-58-10 | 77 | 7 | 10 | 13.5 | 300 |