• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electric Fan Multi Series (FS - FSM Type)

Electric Fan Multi Series (FS - FSM Type)

The multi series, through advanced fluid technology, is designed as a structure that is compact and light weight and along with intake/exhaust, it can easily be setup as an industrial equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FS-150-R313
FS-150HT-R313
FS-200-R313
FS-200HT-R313
FS-H04-R313
FS-H04HT-R313
FS-H07-R313
FS-H07HT-R313
FS-H15-R313
FS-H15HT-R313
FS-H22-R313
FS-H22HT-R313
FSM-04S-R3A3
FSM-04SHT-R3A3
FSM-H04-R313
FSM-H04HT-R313
FSM-H07-R313
FSM-H07HT-R313
Part NumberVolume DiscountDays to ShipMax. Air Volume of Blower
(m3/min)
Drive Source (Type) Drive Source (Rated Voltage) Noise
(dB)
Blower Maximum Air Flow [Distinction]
(m3/min)
Noise value [Distinction]
(dB)
Blower Air Flow Rate (50Hz)
(m3/min)
Blower Air Flow Rate (60Hz)
(m3/min)
Noise dB detail (maximum wind volume) Material Blower type Suction temperature (MAX)
30 Day(s) or more 8.0Three-Phase200V-~10-7.08.0-Casing, AC2B, Impeller : A1050PStandard Shape40
30 Day(s) or more 7.0Three-Phase200V-~10-6.27.0-Casing, AC2B, Impeller : SPCCHeat Resistant Type200
29 Day(s) or more 11Three-Phase200V-~15-9.511-Casing, AC2B, Impeller : SPCCStandard Shape40
29 Day(s) or more 11Three-Phase200V-~15-9.511-Casing, AC2B, Impeller : SPCCHeat Resistant Type200
30 Day(s) or more 16Three-Phase200V73~20~75151670dB(50Hz)/73dB(60Hz)Casing, AC2B, Impeller : SPCCStandard Shape60
29 Day(s) or more 16Three-Phase200V73~20~75151670dB(50Hz)/73dB(60Hz)Casing, AC2B, Impeller : SPCCHeat Resistant Type250
29 Day(s) or more 23Three-Phase200V79.5~30~80232075.5dB(50Hz)/79.5dB(60Hz)Casing, AC2B, Impeller : SPCCStandard Shape60
30 Day(s) or more 23Three-Phase200V79.5~30~80232075.5dB(50Hz)/79.5dB(60Hz)Casing, AC2B, Impeller : SPCCHeat Resistant Type250
29 Day(s) or more 37Three-Phase200V80~40~80373276.5dB(50Hz)/80dB(60Hz)Casing, AC2B, Impeller : SS400Standard Shape60
29 Day(s) or more 37Three-Phase200V80~40~80373276.5dB(50Hz)/80dB(60Hz)Casing, AC2B, Impeller : SS400Heat Resistant Type250
29 Day(s) or more 48Three-Phase200V83.5~50~90484279.5dB(50Hz)/83.5dB(60Hz)Casing, AC2B, Impeller : SPHCStandard Shape60
29 Day(s) or more 48Three-Phase200V83.5~50~90484279.5dB(50Hz)/83.5dB(60Hz)Casing, AC2B, Impeller : SPHCHeat Resistant Type250
29 Day(s) or more 15Single-phase100V-~15-1315-Casing, AC2B, Impeller : SPCCStandard Shape40
29 Day(s) or more 15Single-phase100V-~15-1315-Casing, AC2B, Impeller : SPCCHeat Resistant Type250
30 Day(s) or more 16Three-Phase200V73~20~75151670dB(50Hz)/73dB(60Hz)Casing, AC2B, Impeller : SPCCStandard Shape60
29 Day(s) or more 16Three-Phase200V73~20~75151670dB(50Hz)/73dB(60Hz)Casing, AC2B, Impeller : SPCCHeat Resistant Type250
30 Day(s) or more 23Three-Phase200V79.5~30~80232075.5dB(50Hz)/79.5dB(60Hz)Casing, AC2B, Impeller : SPCCStandard Shape60
30 Day(s) or more 23Three-Phase200V79.5~30~80232075.5dB(50Hz)/79.5dB(60Hz)Casing, AC2B, Impeller : SPHCHeat Resistant Type250

Loading...

  1. 1

Basic Information

Impeller type Sirocco Frequency 50Hz/60Hz Rotation Direction Clockwise
Discharge direction Lower part horizontal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)