Electric Blower explosion-proof (MD/ME type)

Electric Blower explosion-proof (MD/ME type)

It is a type wherein, by installing the explosion proof electric blower of each of the series of our company, it can be used at places where combustible gases are generated and accumulated.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MD-AH-1000-L313
MD-AH-1000HT-L313
MD-AH-1200-L313
MD-AH-1200HT-L313
MD-AH-400-L313
MD-AH-400HT-L313
MD-AH-500-L313
MD-AH-500HT-L313
MD-AH-600-L313
MD-AH-600HT-L313
MD-AH-800-L313
MD-AH-800HT-L313
MD-EC-63T-R313
MD-EC-63THT-R313
MD-EC-75T-R313
MD-EC-75THT-R313
MD-EC-100T-R313
MD-EC-100THT-R313
MD-EC-125-R313
MD-EC-125HT-R313
MD-EM-100T7-R313
MD-EM-100T7HT-R313
MD-EM-125M2-R313
MD-EM-125M2HT-R313
MD-EP-63T-L313
MD-EP-63THT-L313
MD-EP-75T-L313
MD-EP-75THT-L313
MD-EP-100T-L313
MD-EP-100THT-L313
MD-EP-125-L313
MD-EP-125HT-L313
MD-FS-1500-R313
MD-FS-1500HT-R313
MD-FS-150-R313
MD-FS-150HT-R313
MD-FS-200-R313
MD-FS-200HT-R313
MD-FS-2200-R313
MD-FS-2200HT-R313
MD-KSB-1500-R311
MD-KSB-1500-R312
MD-KSB-1500B-R313
MD-KSB-1500BHT-R313
MD-KSB-1500HT-R311
MD-KSB-1500HT-R312
MD-KSB-2200-R311
MD-KSB-2200-R312
MD-KSB-2200B-R313
MD-KSB-2200BHT-R313
MD-KSB-2200HT-R311
MD-KSB-2200HT-R312
MD-KSB-400-R311
MD-KSB-400-R312
MD-KSB-400HT-R311
MD-KSB-400HT-R312
MD-KSB-750-R311
MD-KSB-750-R312
MD-KSB-750B-R313
MD-KSB-750BHT-R313
Part NumberVolume DiscountDays to ShipMax. Air Volume of Blower
(m3/min)
Drive Source (Rated Voltage) Blower Maximum Air Flow [Distinction]
(m3/min)
Impeller type Frequency Blower Air Flow Rate (50Hz)
(m3/min)
Blower Air Flow Rate (60Hz)
(m3/min)
Material Rotation Direction Blower type Suction temperature (MAX) Explosion-proof type
50 Day(s) or more 67200V~100Air foil50Hz/60Hz5667Casing, SS400, Impeller : SPHCCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 67200V~100Air foil50Hz/60Hz5667Casing, SS400, Impeller : SPHCCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 90200V~100Air foil50Hz/60Hz7690Casing, SS400, Impeller : SPHCCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 90200V~100Air foil50Hz/60Hz7690Casing, SS400, Impeller : SPHCCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 11200V~15Air foil50Hz/60Hz9.511Casing, AC2B, Impeller : AC4BCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 11200V~15Air foil50Hz/60Hz9.511Casing, AC2B, Impeller : AC4BCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 21200V~30Air foil50Hz/60Hz1821Casing, AC2B, Impeller : AC4BCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 21200V~30Air foil50Hz/60Hz1821Casing, AC2B, Impeller : AC4BCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 38200V~40Air foil50Hz/60Hz3238Casing, AC2B, Impeller : SPHCCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 38200V~40Air foil50Hz/60Hz3238Casing, AC2B, Impeller : SPHCCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 47200V~50Air foil50Hz/60Hz4047Casing, SS400, Impeller : SPHCCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 47200V~50Air foil50Hz/60Hz4047Casing, SS400, Impeller : SPHCCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 5.5200V~10Turbo50Hz/60Hz4.55.5Casing, ADC12, Impeller : SPCCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 5.5200V~10Turbo50Hz/60Hz4.55.5Casing, ADC12, Impeller : SPCCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 7.5200V~10Turbo50Hz/60Hz6.57.5Casing, ADC12, Impeller : SPCCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 7.5200V~10Turbo50Hz/60Hz6.57.5Casing, ADC12, Impeller : SPCCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 16200V~20Turbo50Hz/60Hz1316Casing, ADC12, Impeller : SPCCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 16200V~20Turbo50Hz/60Hz1316Casing, ADC12, Impeller : SPCCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 25200V~30Turbo50Hz/60Hz2425Casing, ADC12, Impeller : SPCCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 25200V~30Turbo50Hz/60Hz2425Casing, ADC12, Impeller : SPCCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 16200V~20Sirocco50Hz/60Hz1616Casing, ADC12, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 16200V~20Sirocco50Hz/60Hz1616Casing, ADC12, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33200V~40Sirocco50Hz/60Hz3332Casing, ADC12, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33200V~40Sirocco50Hz/60Hz3332Casing, ADC12, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 6.0200V~10Plate50Hz/60Hz5.06.0Casing, ADC12, Impeller : AC2BCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 6.0200V~10Plate50Hz/60Hz5.06.0Casing, ADC12, Impeller : SS400CounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 8.0200V~10Plate50Hz/60Hz7.08.0Casing, ADC12, Impeller : AC2BCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 8.0200V~10Plate50Hz/60Hz7.08.0Casing, ADC12, Impeller : SS400CounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 14200V~15Plate50Hz/60Hz13.514Casing, ADC12, Impeller : SPHCCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 14200V~15Plate50Hz/60Hz13.514Casing, ADC12, Impeller : SPHCCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 23200V~30Plate50Hz/60Hz2322Casing, ADC12, Impeller : SPHCCounterclockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 23200V~30Plate50Hz/60Hz2322Casing, ADC12, Impeller : SPHCCounterclockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 35200V~40Sirocco50Hz/60Hz3235Casing, Impeller : SS400ClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 35200V~40Sirocco50Hz/60Hz3235Casing, Impeller : SS400ClockwiseHeat Resistant Type40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 8.0200V~10Sirocco50Hz/60Hz7.08.0Casing, AC2B, Impeller : SPCCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 8.0200V~10Sirocco50Hz/60Hz7.08.0Casing, AC2B, Impeller : SPCCClockwiseHeat Resistant Type40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 9.5200V~10Sirocco50Hz/60Hz9.58.0Casing, AC2B, Impeller : SPCCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
49 Day(s) or more 9.5200V~10Sirocco50Hz/60Hz9.58.0Casing, AC2B, Impeller : SPCCClockwiseHeat Resistant Type40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 45200V~50Sirocco50Hz/60Hz4543Casing, Impeller : SS400ClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 45200V~50Sirocco50Hz/60Hz4543Casing, Impeller : SS400ClockwiseHeat Resistant Type40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33200V~40Turbo50Hz33-Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33220V~40Turbo60Hz-33Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 30200V~40Turbo50Hz/60Hz3333Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33200V~40Turbo50Hz/60Hz3333Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33200V~40Turbo50Hz33-Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 33220V~40Turbo60Hz-33Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 40200V~40Turbo50Hz40-Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 40220V~40Turbo60Hz-40Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 34200V~40Turbo50Hz/60Hz4040Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 40200V~40Turbo50Hz/60Hz4040Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 40200V~40Turbo50Hz40-Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 40220V~40Turbo60Hz-40Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 11.5200V~15Turbo50Hz11-Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 11.5220V~15Turbo60Hz-11.5Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 11.5200V~15Turbo50Hz11-Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 11.5220V~15Turbo60Hz-11.5Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 22.5200V~30Turbo50Hz20-Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 22.5220V~30Turbo60Hz-22.5Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 20200V~30Turbo50Hz/60Hz2022.5Casing, AC2B, Impeller : SPHCClockwiseStandard Shape40Pressure Resistant and Explosion Proofing Type
50 Day(s) or more 22.5200V~30Turbo50Hz/60Hz2022.5Casing, AC2B, Impeller : SPHCClockwiseHeat Resistant Type120Pressure Resistant and Explosion Proofing Type

Loading...

Basic Information

Drive Source (Type) Three-Phase Discharge direction Lower part horizontal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)