• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Parekon pallet control cylinder 6000B series stopper type

Parekon pallet control cylinder 6000B series stopper type

Lining up of the stopper cylinder that can improve the production at the assembly line.

[Features]
· The increase in diameter by ø20 has lead to an enhancement in lineup.
· We have expanded the scope of pallet control.
· The aluminum die cast body has facilitated in making the cylinder light weight.
· This 6000B series is space saving and accurate and contributes to improvement in production at the line.
· In order to increase the number of pipe connections, solenoid valve can be attached in all models of the cylinder.
· Solenoid valve can be selected depending on the usage.
· There are variety of options such as lever mechanism, lever operation detecting switch, sensor switch.etc

Part Number

Configured Part Number is shown.

Part Number
BN-6045B-[20,​32,​50]-[15-30/1]-[1,​2,​3]
BN-6045B-[20,​32,​50]-[15-30/1]-[1,​2,​3]-V[4,​5,​7]-[E100,​E200,​F24]
Part NumberVolume DiscountDays to ShipCylinder Dia.
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Electromagnetic valve voltage Shock Absorber Strength Solenoid Valve Type
17 Day(s) or more 20 ~ 5015 ~ 305~50NALightweight (Color Display: Red) / Standard (Color Display: Yellow) / Strong (Color Display: Green)NA
17 Day(s) or more 20 ~ 5015 ~ 305~5024 VDC / 100 V AC / 200 VACLightweight (Color Display: Red) / Standard (Color Display: Yellow) / Strong (Color Display: Green)3-Port Single / 5-Port Double / 5-Port Single

Loading...

  1. 1

Basic Information

Cylinder Operating Type Double Acting Retraction type ( Inserted Spring) Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard Cylinder format Stopper with shock absorber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)