Horizontal Stopper Type of Pallet Control Cylinder

Horizontal Stopper Type of Pallet Control Cylinder

Shock absorber stopper cylinder that can suppress the height of heavy cargo.

[Features]
· New type of shock absorber stopper cylinder that can suppress the height of heavy cargo.
· Possess an impact absorption capacity of more than ø80 class that will smoothly stop the work even during high volume and high speed.
· An independent structure that can suppress the height as compared to the one used in the past. It is compact and a suitable stopper for multi-layer conveyor such as accumulator line or aging line.
· Further the solenoid valve, sensor switch etc. that contributes to the reduction in design man-hours can also be attached

Part Number

Configured Part Number is shown.

Part Number
BN-6046B-50-50
BN-6046B-50-50-ES
BN-6046B-50-50-ES-M
BN-6046B-50-50-ES-N
BN-6046B-50-50-ES-R
BN-6046B-50-50-HS
BN-6046B-50-50-HS-M
BN-6046B-50-50-HS-N
BN-6046B-50-50-HS-R
BN-6046B-50-50-M
BN-6046B-50-50-N
BN-6046B-50-50-R
BN-6046B-50-50-XS
BN-6046B-50-50-XS-M
BN-6046B-50-50-XS-N
BN-6046B-50-50-XS-R
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Operating Pressure
(MPa)
Voltage Sensor Switches
7 Day(s) or more 5~500.15~0.99NoNo
7 Day(s) or more 5~500.15~0.8AC100VNo
7 Day(s) or more 5~500.15~0.8AC100VRCB3 Type Contact Switch
7 Day(s) or more 5~500.15~0.8AC100VRCB1 Type Contact Switch
7 Day(s) or more 5~500.15~0.8AC100VNon-contact Switch RNB 2 Type
7 Day(s) or more 5~500.15~0.8AC200VNo
7 Day(s) or more 5~500.15~0.8AC200VRCB3 Type Contact Switch
7 Day(s) or more 5~500.15~0.8AC200VRCB1 Type Contact Switch
7 Day(s) or more 5~500.15~0.8AC200VNon-contact Switch RNB 2 Type
7 Day(s) or more 5~500.15~0.99NoRCB3 Type Contact Switch
7 Day(s) or more 5~500.15~0.99NoRCB1 Type Contact Switch
7 Day(s) or more 5~500.15~0.99NoNon-contact Switch RNB 2 Type
7 Day(s) or more 5~500.15~0.8DC24VNo
7 Day(s) or more 5~500.15~0.8DC24VRCB3 Type Contact Switch
7 Day(s) or more 5~500.15~0.8DC24VRCB1 Type Contact Switch
7 Day(s) or more 5~500.15~0.8DC24VNon-contact Switch RNB 2 Type

Loading...

  1. 1

Basic Information

Cylinder Operating Type Instroke Bi-directional (With spring) Rod Operation Method Single Rods Main Body Shape Stopper Cylinder with Shock Absorbers
Cylinder Dia.(Ø) 50 Stroke: L(mm) 50 Additional Function Standard
Environment, Applications Standard / High Speed

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)