Sounding M’s

Sounding M’s

The "Continuous Level Meter" by Matsushima is a world-class product equipped with a full array of functionality.

[Features]
· Features a unique control system (patent H5-12648). Drastically reduces the costs associated with mounting and wiring. The cables between the transmitter and controller have four cores (CVV-S) only and have already been wired, helping drastically reduce the wiring costs.
· Easy maintenance and inspection. The transmitter on top of the silo/hopper keeps mechanical and electrical parts to a minimum, helping make maintenance and inspection easy.
· The controller is equipped as standard with all necessary functionality. Adjustment is for the controller span setting only, and can be configured as needed. Simply input the numerical values as displayed to complete adjustment.
· No difficult adjustments and no need to call a specialist engineer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MDMC-2K-AATD-100C
MDMC-2K-AATD-200C
MDMC-2S-AATD-100C
MDMC-2S-AATD-200C
MDMC-4K-AATD-100C
MDMC-4K-AATD-200C
MDMC-4S-AATD-100C
MDMC-4S-AATD-200C
MDMCM-2S-AATD-100C
MDMCM-2S-AATD-200C
MDMCM-4S-AATD-100C
MDMCM-4S-AATD-200C
Part NumberVolume DiscountDays to ShipFormat Measured Distance Controller Type Ambient Environment Power Supply Output Power Supply Specifications Corresponds to Controller
22 Day(s) or more Open Type0~20mAATD-100CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC100/110V
22 Day(s) or more Open Type0~20mAATD-200CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC200/220V
22 Day(s) or more Sealed type0~20mAATD-100CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC100/110V
22 Day(s) or more Sealed type0~20mAATD-200CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC200/220V
22 Day(s) or more Open Type0~40mAATD-100CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC100/110V
22 Day(s) or more Open Type0~40mAATD-200CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC200/220V
22 Day(s) or more Sealed type0~40mAATD-100CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC100/110V
22 Day(s) or more Sealed type0~40mAATD-200CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC200/220V
52 Day(s) or more Explosion Proofing Type0~20mAATD-100CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC100/110V
52 Day(s) or more Explosion Proofing Type0~20mAATD-200CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC200/220V
52 Day(s) or more Explosion Proofing Type0~40mAATD-100CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC100/110V
52 Day(s) or more Explosion Proofing Type0~40mAATD-200CTemperature: -10 to 50 ℃AC100V 50/60 Hz AC110 V 60 Hz ± 10 % (150 VA)4~20mA DC200/220V

Loading...

  1. 1

Basic Information

Type Level meter, level detector Reproducibility 1 % (Resolution: 0.1 %) Protection Structure IP55

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)