Sounding M's Controller

Sounding M's Controller

The controller is equipped as standard with all necessary functionality. Adjustment is for the controller span setting only, and can be configured as needed.

[Features]
· Features a unique control system (patent H5-12648).
· The cables between the transmitter and controller have four cores (CVV-S) only and have already been wired, helping drastically reduce the wiring costs.
· The transmitter on top of the silo/hopper keeps mechanical and electrical parts to a minimum, helping make maintenance and inspection easy.
· The controller is equipped as standard with all necessary functionality. Adjustment is for the controller span setting only, and can be configured as needed.
· Simply input the numerical values as displayed to complete adjustment.
· No difficult adjustments and no need to call a specialist engineer.
· The measurement depth is standardized at around 40 m. The span setting can be configured as needed.
· Available as either a "Controller Stand-Alone Type" or a "Main Body Built-In Type."
· An easily replaceable wire rope type with excellent durability. Stable measurement, even under harsh conditions.
· An IP55 class transmitter. The wire drum part and electrical parts are separated from each other.
· Guarantees stable measurement, even under harsh conditions.
· Also compatible with high-temperature, corrosion-resistant, and high-pressure specification options. Factory pressure resistant and explosion proof types are also now available as a product series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AATD-100C
AATD-200C
Part NumberVolume DiscountDays to ShipController Type
7 Day(s) or more 100/110V
7 Day(s) or more 200/220V

Loading...

  1. 1

Basic Information

Type Level meter, level detector

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)