• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sounding V

Sounding V

Accurately measures the storage levels within silos and tanks for granular materials. Features a remote display.

[Features]
· The Sounding V accurately measures the storage levels within silos and tanks for granular materials. Features a remote display.
· Can be used by anybody: Simply set the switch to measure the storage level.
· Requires zero adjustment: Everything is controlled automatically by microcomputer.
· Automatic operation of storage tanks with a single unit: Measured values are output as DC4 to 20mA signals.
· Accurately measurement of powder levels: Guarantees a measurement accuracy within 1%. (From 2 m to 20 m)
· Automatic measurement: Comes with a timer for eight stage switching between 1 and 60 minutes.
· Excellent corrosion resistance: The casing and main parts are formed using FRP resin.
· Easy installation: Configure to JIS10K4B flange equivalent settings to complete installation.
· Thorough breakdown countermeasures: Transmits a warning signal in the event of a breakdown.
· AC100V Power source: Operates using a single-phase power source (50/60Hz shared). (Power consumption 30VA)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDVC-2S2

Part Number
MDVC-2S2
Part NumberVolume DiscountDays to ShipAmbient Temperature Power Supply Output
22 Day(s) or more -10~50℃AC90 to 120 V 50/60 Hz (30 VA)4~20mA DC

Loading...

  1. 1

Basic Information

Type Level meter, level detector Measured Distance 0~20m Reproducibility 1% of F.S.
Protection Structure IP55

Please check the type/dimensions/specifications of the part MDVC-2S2 in the Sounding V series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)