• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pulse radar method microwave level meter

Pulse radar method microwave level meter

Microwave pulses are transmitted from the sensor and reflected off the surface of the measured object. The reflected waves are then received by the sensor. The round-trip time for these microwave pulses is then measured and finally converted into distance.

[Features]
· All units have been fully localized for the Japanese market, ensuring a constant and stable supply.
· Drastically improved measuring performance.: The ground noise level has been reduced by 20dB or more compared to previous levels, greatly improving its receiving sensitivity.
· This enables the measurement of objects with lower relative permittivity than previously, and enables use in applications in which there is a large angle of repose.
· Simple operation: Enables simple and accurate operation in everything from on-site maintenance to the adjustment of complex systems via remote operation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MWLM-PR26C1G
MWLM-PR26H1G
MWLM-PR26H3F
MWLM-PR26H3G
MWLM-PR26H3S
MWLM-PR26H7F
MWLM-PR26H7G
MWLM-PR26H7S
Part NumberVolume DiscountDays to ShipMeasured Distance Mounting Application Antenna Type Ambient Temperature Max. Allowable Internal Pressure Power Supply Transmission Frequency Transmission Cycle
12 Day(s) or more MAX 10.0mG2 ScrewFor LiquidsCone Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃500kPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 10.0mG1 ScrewFor LiquidsSmall Size Horn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃1MPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 35.0mJIS5K65A Equivalent to Fixed FlangeFor powderHorn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃490kPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 35.0mG1 1/2 screwFor powderHorn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃1MPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 35.0mFree Flange Equivalent to JIS 10K 100AFor powderHorn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃500kPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 70.0mJIS10K100A Equivalent to Fixed FlangeFor powderHorn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃250kPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 70.0mG1 1/2 screwFor powderHorn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃1MPaDC20 to 32 VApprox. 26GHz1/83 ms
12 Day(s) or more MAX 70.0mFree Flange Equivalent to JIS 10K 100AFor powderHorn Antenna【housing part】-40~+80℃ (with LCD: -20~+60℃)【Antenna Part】-40~+150℃500kPaDC20 to 32 VApprox. 26GHz1/83 ms

Loading...

  1. 1

Basic Information

Type Level meter, level detector Reproducibility 2 m or less: ± 30 mm/ 2m or later: Measured range ± 0.04 % or 20 mm whichever is larger Temperature Error 0.06%/10K
Protection Structure 【housing part】IP66 [Antenna part] IP67

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)