Compact Linear Actuator DRL Series, Single Actuator Unit

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
This product achieves linear motion using a unified stepping motor and ball screw. By cutting coupling and other mechanism parts this equipment is miniaturized with high accuracy positioning, contributing to improve equipment performance.
Dimensional Drawing
With Guide
Mounting hole square dimension: 20 mm

Motor type: Standard Stroke: 25 mm
- This product comes with a connection cable (0.6 m). UL Style 3265, AWG24
*Please refer to the digital catalog for information on part numbers other than those listed above.
Product Specifications
With Guide
Mounting hole square dimension: 20 mm, 28 mm
| Actuator Model Name | DRLM20G-02B1P□-K | DRLM28G-03A1P□-K | DRLM28G-03B1P□-K | DRLM28G-03B1M□-K | |
|---|---|---|---|---|---|
| Driver Model Name | CVD503BR-K | CVD507BR-K | |||
| Lead mm | 1 | ||||
| Ball Screw Type | Precision | Rolled | Precision | ||
| Repetitive Positioning Precision | (1) Tip mm | ±0.003 | ±0.01 | ±0.003 | |
| (2) Upper section mm | ±0.01 | ±0.01 | |||
| Lost Motion mm | 0.02 or less | 0.05 or less | 0.02 or less | ||
| Minimum Travel Amount mm | 0.002 | 0.001 | |||
| Allowable Moment* | Allowable Static Moment N⋅m | MP: 0.1 MY: 0.05 MR: 0.15 | MP: 0.13 MY: 0.07 MR: 0.3 | ||
| Allowable Dynamic Moment (N⋅m) | |||||
| Weight Capacity | Horizontal kg | 0.5 | 1 | ||
| Vertical kg | 1 | 1.5 | |||
| Thrust N | 15 | 30 | |||
| Retaining Force N | 15 | 30 | |||
| Stroke mm | 25 | 30 | |||
| Maximum Speed mm/s | 20 | 40 | 24 | ||
| Maximum Acceleration m/s2 | 0.2 | ||||
| Rated Current A/phase | 0.35 | 0.75 | |||
| Winding Resistance Ω/phase | 3.5 ± 10% | 1.1 ± 10% | 0.9 ± 10% | ||
- The square □ in the product name is N (with adjustment knob), which represents an additional function. If there is no additional function, no symbol is included.
*Limit the load to the thrust or less.
Caution
- Please use the cylinder at a surface temperature of 90°C or less. Accuracy values are based on constant temperature and constant load.
- The maximum speed may decrease depending on the ambient temperature or the length of the motor cable.
Mounting hole square dimension: 42 mm
| Actuator Model Name | DRLM42G-04A2P□-K | DRLM42G-04A8P□-K | DRLM42G-04B2P□-K | DRLM42G-04B2M□-K | |
|---|---|---|---|---|---|
| Driver Model Name | CVD507BR-K | ||||
| Lead mm | 2 | 8 | 2 | ||
| Ball Screw Type | Rolled | Precision | |||
| Repetitive Positioning Precision | (1) Tip mm | ±0.01 | ±0.003 | ||
| (2) Upper section mm | ±0.01 | ||||
| Lost Motion mm | 0.05 or less | 0.02 or less | |||
| Minimum Travel Amount mm | 0.004 | 0.016 | 0.004 | 0.002 | |
| Allowable Moment* | Allowable Static Moment N⋅m | MP: 0.5 MY: 0.25 MR: 0.8 | |||
| Allowable Dynamic Moment (N⋅m) | |||||
| Weight Capacity | Horizontal kg | 2 | |||
| Vertical kg | 5 | 3 | 5 | ||
| Thrust N | 100 | 30 | 100 | ||
| Retaining Force N | 100 | 30 | 100 | ||
| Stroke mm | 40 | ||||
| Maximum Speed mm/s | 30 | 120 | 30 | 15 | |
| Maximum Acceleration m/s2 | 0.4 | 1 | 0.4 | 0.2 | |
| Rated Current A/phase | 0.75 | ||||
| Winding Resistance Ω/phase | 2.2 ±10% | 1.95 ±10% | |||
- The square □ in the product number is N (with adjustment knob) or M (with electromagnetic brake), which represents an additional function. If there is no additional function, no symbol is included.
*Limit the load to the thrust or less.
Caution
- Please use the cylinder at a surface temperature of 90°C or less. Accuracy values are based on constant temperature and constant load.
- The maximum speed may decrease depending on the ambient temperature or the length of the motor cable.
Mounting hole square dimension: 60 mm
| Actuator Model Name | DRLM60G-05A4P□-K | DRLM60G-05B4P□-K | DRLM60G-05B4M□-K | |
|---|---|---|---|---|
| Driver Model Name | CVD514BR-K | |||
| Lead mm | 4 | |||
| Ball Screw Type | Rolled | Precision | ||
| Repetitive Positioning Precision | (1) Tip mm | ±0.01 | ±0.003 | |
| (2) Upper section mm | ±0.01 | |||
| Lost Motion mm | 0.05 or less | 0.02 or less | ||
| Minimum Travel Amount mm | 0.008 | 0.004 | ||
| Allowable Moment* | Allowable Static Moment N⋅m | MP: 0.6 MY: 0.35 MR: 2.2 | ||
| Allowable Dynamic Moment (N⋅m) | ||||
| Weight Capacity | Horizontal kg | 3 | ||
| Vertical kg | 15 | |||
| Thrust N | 300 | |||
| Retaining Force N | 300 | |||
| Stroke mm | 50 | |||
| Maximum Speed mm/s | 40 | 22 | ||
| Maximum Acceleration m/s2 | 0.26 | |||
| Rated Current A/phase | 1.4 | |||
| Winding Resistance Ω/phase | 0.62±10% | 0.9 ± 10% | ||
- The square □ in the product number is N (with adjustment knob) or M (with electromagnetic brake), which represents an additional function. If there is no additional function, no symbol is included.
*Limit the load to the thrust or less.
Caution
- Please use the cylinder at a surface temperature of 90°C or less. Accuracy values are based on constant temperature and constant load.
- The maximum speed may decrease depending on the ambient temperature or the length of the motor cable.
*Please refer to the digital catalog for information on part numbers other than those listed above.