• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Lantern type sight glass GLA41F/GLA304F/GLA316F

Lantern type sight glass GLA41F/GLA304F/GLA316F

GLA41F/GLA304F/GLA316F Lantern type sight glass, made by Wasino Kiki Co., Ltd., a manufacturer of piping peripherals and other handy equipment.· A sight glass for observing fluids inside of piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GLA41F-PH-15A
GLA41F-PH-20A
GLA41F-PH-25A
GLA41F-PH-32A
GLA41F-PH-40A
GLA41F-PH-50A
GLA41F-PH-65A
GLA41F-PH-80A
GLA41F-PH-100A
GLA41F-PS3-15A
GLA41F-PS3-20A
GLA41F-PS3-25A
GLA41F-PS3-32A
GLA41F-PS3-40A
GLA41F-PS3-50A
GLA41F-PS3-65A
GLA41F-PS3-80A
GLA41F-PS3-100A
GLA304F-PH-15A
GLA304F-PH-20A
GLA304F-PH-25A
GLA304F-PH-32A
GLA304F-PH-40A
GLA304F-PH-50A
GLA304F-PH-65A
GLA304F-PH-80A
GLA304F-PH-100A
GLA304F-PS3-15A
GLA304F-PS3-20A
GLA304F-PS3-25A
GLA304F-PS3-32A
GLA304F-PS3-40A
GLA304F-PS3-50A
GLA304F-PS3-65A
GLA304F-PS3-80A
GLA304F-PS3-100A
GLA316F-PH-15A
GLA316F-PH-20A
GLA316F-PH-25A
GLA316F-PH-32A
GLA316F-PH-40A
GLA316F-PH-50A
GLA316F-PH-65A
GLA316F-PH-80A
GLA316F-PH-100A
GLA316F-PS3-15A
GLA316F-PS3-20A
GLA316F-PS3-25A
GLA316F-PS3-32A
GLA316F-PS3-40A
GLA316F-PS3-50A
GLA316F-PS3-65A
GLA316F-PS3-80A
GLA316F-PS3-100A
Part NumberVolume DiscountDays to ShipNominal Diameter Body Material Specifications Max. Operating Pressure
(MPa·G)
Quote 1/2B(15A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.98
Quote 3/4B(20A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.98
Quote 1B(25A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.98
Quote 1 1/4B(32A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.98
Quote 1 1/2B(40A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.98
Quote 2B(50A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.49
Quote 2 1/2B(65A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.49
Quote 3B(80A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.49
Quote 4B(100A)[Stainless] SS400 Steel PlateLantern Glass with Protection Cover0.49
Quote 1/2B(15A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.98
Quote 3/4B(20A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.98
Quote 1B(25A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.98
Quote 1 1/4B(32A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.98
Quote 1 1/2B(40A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.98
Quote 2B(50A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.49
Quote 2 1/2B(65A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.49
Quote 3B(80A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.49
Quote 4B(100A)[Stainless] SS400 Steel PlateLantern Glass with Protection Plate0.49
Quote 1/2B(15A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.98
Quote 3/4B(20A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.98
Quote 1B(25A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.98
Quote 1 1/4B(32A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.98
Quote 1 1/2B(40A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.98
Quote 2B(50A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.49
Quote 2 1/2B(65A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.49
Quote 3B(80A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.49
Quote 4B(100A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Cover0.49
Quote 1/2B(15A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.98
Quote 3/4B(20A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.98
Quote 1B(25A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.98
Quote 1 1/4B(32A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.98
Quote 1 1/2B(40A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.98
Quote 2B(50A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.49
Quote 2 1/2B(65A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.49
Quote 3B(80A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.49
Quote 4B(100A)[Stainless] SUS304 Steel PlateLantern Glass with Protection Plate0.49
Quote 1/2B(15A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.98
Quote 3/4B(20A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.98
Quote 1B(25A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.98
Quote 1 1/4B(32A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.98
Quote 1 1/2B(40A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.98
Quote 2B(50A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.49
Quote 2 1/2B(65A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.49
Quote 3B(80A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.49
Quote 4B(100A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Cover0.49
Quote 1/2B(15A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.98
Quote 3/4B(20A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.98
Quote 1B(25A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.98
Quote 1 1/4B(32A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.98
Quote 1 1/2B(40A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.98
Quote 2B(50A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.49
Quote 2 1/2B(65A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.49
Quote 3B(80A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.49
Quote 4B(100A)[Stainless] SUS316 Steel PlateLantern Glass with Protection Plate0.49

Loading...

  1. 1

Basic Information

Type Lanthanum type Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-FF)
Maximum Operating Temperature(℃) 110

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)