Lantern type sight glass GLH41F/GLH304F/GLH316F

Lantern type sight glass GLH41F/GLH304F/GLH316F

GLH41F/GLH304F/GLH316F Lantern type sight glass, made by Wasino Kiki Co., Ltd., a manufacturer of piping peripherals and other handy equipment.· A sight glass for observing fluids inside of piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GLH41F-15A
GLH41F-20A
GLH41F-25A
GLH41F-32A
GLH41F-40A
GLH41F-50A
GLH41F-65A
GLH41F-80A
GLH41F-100A
GLH41F-125A
GLH41F-150A
GLH41F-200A
GLH304F-15A
GLH304F-20A
GLH304F-25A
GLH304F-32A
GLH304F-40A
GLH304F-50A
GLH304F-65A
GLH304F-80A
GLH304F-100A
GLH304F-125A
GLH304F-150A
GLH304F-200A
GLH316F-15A
GLH316F-20A
GLH316F-25A
GLH316F-32A
GLH316F-40A
GLH316F-50A
GLH316F-65A
GLH316F-80A
GLH316F-100A
GLH316F-125A
GLH316F-150A
GLH316F-200A
Part NumberVolume DiscountDays to ShipNominal Diameter Body Material Max. Operating Pressure
(MPa·G)
Quote 1/2B(15A)[Stainless] SS400 Steel Plate0.98
Quote 3/4B(20A)[Stainless] SS400 Steel Plate0.98
Quote 1B(25A)[Stainless] SS400 Steel Plate0.98
Quote 1 1/4B(32A)[Stainless] SS400 Steel Plate0.98
Quote 1 1/2B(40A)[Stainless] SS400 Steel Plate0.49
Quote 2B(50A)[Stainless] SS400 Steel Plate0.49
Quote 2 1/2B(65A)[Stainless] SS400 Steel Plate0.49
Quote 3B(80A)[Stainless] SS400 Steel Plate0.49
Quote 4B(100A)[Stainless] SS400 Steel Plate0.49
Quote 5B(125A)[Stainless] SS400 Steel Plate0.49
Quote 6B(150A)[Stainless] SS400 Steel Plate0.49
Quote 8B(200A)[Stainless] SS400 Steel Plate0.3
Quote 1/2B(15A)[Stainless] SUS304 Steel Plate0.98
Quote 3/4B(20A)[Stainless] SUS304 Steel Plate0.98
Quote 1B(25A)[Stainless] SUS304 Steel Plate0.98
Quote 1 1/4B(32A)[Stainless] SUS304 Steel Plate0.98
Quote 1 1/2B(40A)[Stainless] SUS304 Steel Plate0.49
Quote 2B(50A)[Stainless] SUS304 Steel Plate0.49
Quote 2 1/2B(65A)[Stainless] SUS304 Steel Plate0.49
Quote 3B(80A)[Stainless] SUS304 Steel Plate0.49
Quote 4B(100A)[Stainless] SUS304 Steel Plate0.49
Quote 5B(125A)[Stainless] SUS304 Steel Plate0.49
Quote 6B(150A)[Stainless] SUS304 Steel Plate0.49
Quote 8B(200A)[Stainless] SUS304 Steel Plate0.3
Quote 1/2B(15A)[Stainless] SUS316 Steel Plate0.98
Quote 3/4B(20A)[Stainless] SUS316 Steel Plate0.98
Quote 1B(25A)[Stainless] SUS316 Steel Plate0.98
Quote 1 1/4B(32A)[Stainless] SUS316 Steel Plate0.98
Quote 1 1/2B(40A)[Stainless] SUS316 Steel Plate0.49
Quote 2B(50A)[Stainless] SUS316 Steel Plate0.49
Quote 2 1/2B(65A)[Stainless] SUS316 Steel Plate0.49
Quote 3B(80A)[Stainless] SUS316 Steel Plate0.49
Quote 4B(100A)[Stainless] SUS316 Steel Plate0.49
Quote 5B(125A)[Stainless] SUS316 Steel Plate0.49
Quote 6B(150A)[Stainless] SUS316 Steel Plate0.49
Quote 8B(200A)[Stainless] SUS316 Steel Plate0.3

Loading...

  1. 1

Basic Information

Type Lanthanum type Applicable Fluid Water / Air Connection Flange Shape(JIS 10K-FF)
Maximum Operating Temperature(℃) 110

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)