Air Clamp Side Push Type NO.106

Air Clamp Side Push Type NO.106

Best suited as an inspection jig, welding jig, or other assembly/machining jig.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.106

 
Part Number
NO.106
Part NumberVolume DiscountDays to Ship
31 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Side Push Tightening Force(N) 2500 Material Steel
Arm Height(mm) 37.5 Arm Length(mm) 63 Handle Length Normal
Mount Type Flange Base Tip accessories Steel Bolt Bolt Size (M) M12
Tip screw position adjustment Not Adjustable (Fixed) Stroke(mm) 40

Please check the type/dimensions/specifications of the part NO.106 in the Air Clamp Side Push Type NO.106 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)