PushOne A Series, 90° Branch Union Elbow

Brand :
NITTA
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ It is electroless nickel plated.
・ Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
・ The white body brightens the working environment.
・ Flame retardant PBT resin is used as the material. Equivalent to UL94 standard V-0 and has excellent self-extinguishing property. It can be used in an environment with spatters.
・ Sealed on the R thread.
・ No need to wrap sealing tape.