Spiral wound gasket with inner and outer rings for JIS flat face pipe flanges (Clean Tight)

Caution
Product Description
The type with inner and outer rings is the most reliable gasket for high temperature and high pressure, suitable for installation on flat face flanges.
[Features]
- A reinforcing ring is attached to the inner and outer circumference of the gasket main body, which uses non-asbestos inorganic paper as the filler material.
- More economical compared to products that use Vulcafoil or Valflon fillers.
- The outer ring of the gasket with inner and outer rings serves as a reference for reinforcement and for regulating the tightening amount of the gasket.
· Easy centering of the gasket
· When used with the inner ring, there is no concern of deformation on the inner diameter side even if excessively tightened
[Applications]
· Ideal for general-purpose use in utility lines with high temperature or pressure
Drawing

Product Specification
Features
- The spiral wound gasket uses inorganic paper tape, Vulcafoil (expanded graphite) tape, or Valflon (PTFE) tape as filler materials. It is a spiral wound gasket with excellent elasticity provided by a V-shaped pre-formed hoop.
- Ideal as a gasket for the joint surfaces of various equipment such as pipe flanges, heat exchangers, towers and tanks, and valve bonnets that handle high-temperature and high-pressure fluids in industries such as petroleum refining, chemical, electric power, gas, and marine.
- Compatible fluids: water, seawater, hot water, steam, crude oil, alcohol, animal and vegetable oils, general solvents, weak acids, weak alkalis, strong acids, air, nitrogen gas, inert gas, exhaust gas, combustible gas, toxic gas, oxygen, cryogenic fluids, etc.
- Unsuitable fluids: high-temperature strong alkalis, heating medium oils.
Manufacturing Dimensions
- For JIS pipe flanges: 10K, 16K, 20K, 30K, 40K, 63K
- For JPI and ANSI pipe flanges: Class 150, 300, 400, 600, 900, 1500, 2500
| Gasket Thickness (mm) | Main Body Inner Diameter Production Range |
|---|---|
| 4.5 (V) | 10 to 3000 |
The symbol in parentheses indicates the thickness classification symbol. Production range is circular.
Design Data

Basic type

With outer ring

With inner ring

With inner/outer ring
Operating range
| Temperature (℃) | Pressure (MPa) |
|---|---|
| -200 to +500 | 30.0 |
- Temperature and pressure each indicate their individual operating limits.
- The above temperature range varies depending on the material of the hoop and the inner and outer rings.
Design Standard
| Gasket Factor "m" | Minimum Design Seating Stress "y" (N/mm2) | Recommended Surface Pressure (MPa) Fluid | Recommended Surface Pressure (MPa) Gas |
|---|---|---|---|
| 3.0 | 68.9 | 30.0 | 70.0 |
The recommended surface pressure does not take fluid pressure into account; it is the surface pressure required under general conditions and refers to the surface pressure on the contact area of the gasket.
Performance / Test Information
Possible Operating Range by Fluid

Operating range

Description