SNS JIS V pulley C

SNS JIS V pulley C

Nominal diameter ø180 to 1120, with 3 to 6 runners available in wide selection, good balance measurements, and directly usable on high speed rotator.

[Features]
· SNS JIS V pulley is a new addition to the mechanical series, with 360 types standardized, rotation ratio, distance between shafts etc. can be freely selected.
· Ingenuity has been applied to the shape design etc. to prevent damage to the shaft or bearing.
· Shaft etc. can be preserved, useful for saving labor.
· Can also be used for machines with heavy loads and shocks etc.
· High-precision machining, for good transmission efficiency, and regular rotation ration is achieved.
· As the SNS and JIS V-pulleys, on all balancing machine products, machine using aligned balance measurements, they have good quality high-precision and are directly usable on high-speed rotators.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JIS1000XC4
JIS1000XC5
JIS1000XC6
JIS1120XC4
JIS1120XC5
JIS1120XC6
JIS180XC3
JIS180XC4
JIS180XC5
JIS180XC6
JIS185XC3
JIS185XC4
JIS185XC5
JIS185XC6
JIS190XC3
JIS190XC4
JIS190XC5
JIS190XC6
JIS195XC3
JIS195XC4
JIS195XC5
JIS195XC6
JIS200XC3
JIS200XC4
JIS200XC5
JIS200XC6
JIS206XC3
JIS206XC4
JIS206XC5
JIS206XC6
JIS212XC3
JIS212XC4
JIS212XC5
JIS212XC6
JIS218XC3
JIS218XC4
JIS218XC5
JIS218XC6
JIS224XC3
JIS224XC4
JIS224XC5
JIS224XC6
JIS230XC3
JIS230XC4
JIS230XC5
JIS230XC6
JIS236XC3
JIS236XC4
JIS236XC5
JIS236XC6
JIS243XC3
JIS243XC4
JIS243XC5
JIS243XC6
JIS250XC3
JIS250XC4
JIS250XC5
JIS250XC6
JIS265XC3
JIS265XC4
Part NumberVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Quote 10100010149055110.5421.72
Quote 10100010149055136521.72
Quote 10100010149055161.5621.72
Quote 101120113410055112421.72
Quote 101120113410055136521.72
Quote 101120113410055161.5621.72
Quote 10180194502085321.18
Quote 101801945620110.5421.18
Quote 101801946322136521.18
Quote 101801946322161.5621.18
Quote 10185199502085321.18
Quote 101851995620110.5421.18
Quote 101851996322136521.18
Quote 101851996322161.5621.18
Quote 10190204502085321.18
Quote 101902045620110.5421.18
Quote 101902046322136521.18
Quote 101902046322161.5621.18
Quote 10195209502085321.18
Quote 101952095620110.5421.18
Quote 101952096322136521.18
Quote 101952096322161.5621.18
Quote 10200214502085321.18
Quote 102002145620110.5421.18
Quote 102002146322136521.18
Quote 102002146322161.5621.18
Quote 10206220502085321.18
Quote 102062205620110.5421.18
Quote 102062206322136521.18
Quote 102062206322161.5621.18
Quote 10212226502085321.18
Quote 102122265620110.5421.18
Quote 102122266322136521.18
Quote 102122266322161.5621.18
Quote 10218232502085321.18
Quote 102182325620110.5421.18
Quote 102182326322136521.18
Quote 102182326322161.5621.18
Quote 10224238502285321.18
Quote 102242385622110.5421.18
Quote 102242386322136521.18
Quote 102242386322161.5621.18
Quote 10230244502285321.18
Quote 102302445622110.5421.18
Quote 102302446322136521.18
Quote 102302446322161.5621.18
Quote 10236250562285321.18
Quote 102362505622110.5421.18
Quote 102362506322136521.18
Quote 102362507122161.5621.18
Quote 10243257562285321.18
Quote 102432575622110.5421.18
Quote 102432576322136521.18
Quote 102432577122161.5621.18
Quote 10250264562285321.18
Quote 102502646322110.5421.18
Quote 102502646322136521.18
Quote 102502647122161.5621.18
Quote 10265279562285321.45
Quote 102652796322110.5421.45

Loading...

Basic Information

Material FC200 V-belt thickness(mm) 14

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)