SNS JIS V pulley D

SNS JIS V pulley D

Nominal diameter ø315 to 710, with 1 to 5 runners available in wide selection, good balance measurements, and directly usable on high-speed rotator.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JIS315XD4
JIS315XD5
JIS315XD6
JIS335XD4
JIS335XD5
JIS335XD6
JIS355XD4
JIS355XD5
JIS355XD6
JIS375XD4
JIS375XD5
JIS375XD6
JIS400XD4
JIS400XD5
JIS400XD6
JIS425XD4
JIS425XD5
JIS425XD6
JIS450XD4
JIS450XD5
JIS450XD6
JIS475XD4
JIS475XD5
JIS475XD6
JIS500XD4
JIS500XD5
JIS500XD6
JIS560XD4
JIS560XD5
JIS560XD6
JIS630XD4
JIS630XD5
JIS630XD6
JIS710XD4
JIS710XD5
JIS710XD6
Part NumberVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Quote 103153347040159430.77
Quote 1031533488045196530.77
Quote 103153348045233630.77
Quote 103353547040159430.77
Quote 103353548045196530.77
Quote 103353548045233630.77
Quote 103553748045159430.77
Quote 103553748045196530.77
Quote 103553749050233630.77
Quote 103753948045159430.77
Quote 103753948045196530.77
Quote 103753949050233630.77
Quote 104004198045159430.77
Quote 104004199050196530.77
Quote 104004199050233630.77
Quote 104254448045159430.77
Quote 104254449050196530.77
Quote 104254449050233630.77
Quote 104504698045159430.77
Quote 104504699050196530.77
Quote 104504699050233630.77
Quote 104754948045159431.14
Quote 104754949050196531.14
Quote 104754949050233631.14
Quote 105005199050159431.14
Quote 105005199050196531.14
Quote 105005199050233631.14
Quote 105605799050159431.14
Quote 105605799050196531.14
Quote 1056057910060233631.14
Quote 10306499050159430.77
Quote 1063064910060196531.14
Quote 1063064910060233631.14
Quote 107107299050159431.14
Quote 1071072910060196531.14
Quote 1071072910060233631.14

Loading...

  1. 1

Basic Information

Material FC200 V-belt thickness(mm) 19

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)