SNS Power Sheave 8V

SNS Power Sheave 8V

JIS B1855 narrow width V-pulley dimensions adopted. Nominal diameters ø67 to 1250, groove no. 4 to 10. Intermediate sizing also standardized. Wide selection, for easy design. Material exceeds FC200 (greater transmission capacity FC250)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1000X8V-4
1000X8V-6
1000X8V-8
1000X8V-10
1250X8V-4
1250X8V-6
1250X8V-8
1250X8V-10
300X8V-4
300X8V-6
300X8V-8
300X8V-10
315X8V-4
315X8V-6
315X8V-8
315X8V-10
320X8V-4
320X8V-6
320X8V-8
320X8V-10
335X8V-4
335X8V-6
335X8V-8
335X8V-10
340X8V-4
340X8V-6
340X8V-8
340X8V-10
355X8V-4
355X8V-6
355X8V-8
355X8V-10
360X8V-4
360X8V-6
360X8V-8
360X8V-10
375X8V-4
375X8V-6
375X8V-8
375X8V-10
380X8V-4
380X8V-6
380X8V-8
380X8V-10
400X8V-4
400X8V-6
400X8V-8
400X8V-10
420X8V-4
420X8V-6
420X8V-8
420X8V-10
425X8V-4
425X8V-6
425X8V-8
425X8V-10
440X8V-4
440X8V-6
440X8V-8
440X8V-10
Part NumberVolume DiscountDays to ShipRoHSNominal dm
(mm)
Shaft hole d maximum diameter
(mm)
Shaft hole d, pilot hole diameter
(mm)
Total width
(mm)
Number of grooves
Quote 101000995120651804
Quote 101000995140752006
Quote 10100099514075238.28
Quote 10100099516085295.410
Quote 1012501245140751954
Quote 1012501245140752006
Quote 101250124516085238.28
Quote 101250124516085295.410
Quote 1030029595501304
Quote 10300295125551816
Quote 1030029512560238.28
Quote 1030029512560295.410
Quote 1031531095501304
Quote 10315310125551816
Quote 1031531012560238.28
Quote 1031531012560295.410
Quote 1032031595501304
Quote 10320315125551816
Quote 1032031512560238.28
Quote 1032031512560295.410
Quote 1033533095501304
Quote 10335330125551816
Quote 1033533014060238.28
Quote 1033533014060295.410
Quote 1034033590501404
Quote 10340335125551816
Quote 1034033514060238.28
Quote 1034033514060295.410
Quote 10355350100551404
Quote 10355350110551816
Quote 1035535014060238.28
Quote 1035535014060295.410
Quote 10360355100551404
Quote 10360355100551816
Quote 1036035514060238.28
Quote 1036035514060295.410
Quote 10375370100551404
Quote 10375370110551816
Quote 1037537011060238.28
Quote 1037537014060295.410
Quote 10380375100551404
Quote 10380375100551816
Quote 1038037511060238.28
Quote 1038037511060295.410
Quote 10400395110551404
Quote 10400395110601816
Quote 1040039511060238.28
Quote 1040039512065295.410
Quote 10420415100551404
Quote 10420415110601816
Quote 1042041511060238.28
Quote 1042041512065295.410
Quote 10425420110551404
Quote 10425420110601816
Quote 1042542011060238.28
Quote 1042542012065295.410
Quote 10440435100551404
Quote 10440435110601816
Quote 1044043511060238.28
Quote 1044043512065295.410

Loading...

Basic Information

Material FC200 Groove Width(mm) 25.4±0.13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)