STB IS pulley IS-A

STB IS pulley IS-A

Bushing pulley for general use V-belt (A-type). Reliable bushing specification, easy maintenance, with V-groove part to ISO standard (ISO4183). Material FC200 to 250 (previous FC20 to 25)

[Features]
· Reputation for wide use and easy maintenance [STB bushing] used.
· Can be used with confidence.
· Since the bushing is a finished product with shaft hole and keyway machined, it can be used straight-away by fitting to shaft.
· V-groove part adopts IOS standards, and achieves usage speeds close to the calculated value.
· Complies with ISO standard (ISO4183/V-pulley for general use V-belt).
· Since its a bushing pulley for general V belt use (A, B & C types) with a wide choice of belt types, restriction on the distance between axes is extremely small, and versatility has been greatly improved.
· Special attention has been paid weight reduction of the pulley body, designed to make the burden on the shaft as small as possible, greatly improving workability.
· With high balance accuracy, can be used with confidence.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STB-IS63XA1
STB-IS63XA2
STB-IS67XA1
STB-IS67XA2
STB-IS71XA1
STB-IS71XA2
STB-IS75XA1
STB-IS75XA2
STB-IS80XA1
STB-IS80XA2
STB-IS80XA3
STB-IS83XA1
STB-IS83XA2
STB-IS83XA3
STB-IS85XA1
STB-IS85XA2
STB-IS85XA3
STB-IS88XA1
STB-IS88XA2
STB-IS88XA3
STB-IS90XA1
STB-IS90XA2
STB-IS90XA3
STB-IS93XA1
STB-IS93XA2
STB-IS93XA3
STB-IS95XA1
STB-IS95XA2
STB-IS95XA3
STB-IS98XA1
STB-IS98XA2
STB-IS98XA3
STB-IS100XA1
STB-IS100XA2
STB-IS100XA3
STB-IS103XA1
STB-IS103XA2
STB-IS103XA3
STB-IS106XA1
STB-IS106XA2
STB-IS106XA3
STB-IS109XA1
STB-IS109XA2
STB-IS109XA3
STB-IS112XA1
STB-IS112XA2
STB-IS112XA3
STB-IS118XA1
STB-IS118XA2
STB-IS118XA3
STB-IS125XA1
STB-IS125XA2
STB-IS125XA3
STB-IS132XA1
STB-IS132XA2
STB-IS132XA3
STB-IS140XA1
STB-IS140XA2
STB-IS140XA3
STB-IS150XA1
Part NumberVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
Shaft hole d maximum diameter
(mm)
Total width
(mm)
Number of grooves Groove Width
(mm)
Quote 106368.52225112.68±0.1
Quote 106368.52235212.68±0.1
Quote 106772.52225112.68±0.1
Quote 106772.52235212.68±0.1
Quote 107176.52825112.68±0.1
Quote 107176.52835212.68±0.1
Quote 107580.52825112.68±0.1
Quote 107580.52835212.68±0.1
Quote 108085.52825112.68±0.1
Quote 108085.52835212.68±0.1
Quote 108085.52850312.68±0.1
Quote 108388.52825112.68±0.1
Quote 108388.52835212.68±0.1
Quote 108388.52850312.68±0.1
Quote 108590.52825112.68±0.1
Quote 108590.52835212.68±0.1
Quote 108590.52850312.68±0.1
Quote 108893.52825112.68±0.1
Quote 108893.52835212.68±0.1
Quote 108893.53250312.68±0.1
Quote 109095.52825112.68±0.1
Quote 109095.52835212.68±0.1
Quote 109095.53250312.68±0.1
Quote 109398.52825112.68±0.1
Quote 109398.52835212.68±0.1
Quote 109398.53250312.68±0.1
Quote 1095100.52825112.68±0.1
Quote 1095100.52835212.68±0.1
Quote 1095100.53250312.68±0.1
Quote 1098103.52825112.68±0.1
Quote 1098103.53235212.68±0.1
Quote 1098103.53250312.68±0.1
Quote 10100105.52825112.68±0.1
Quote 10100105.53235212.68±0.1
Quote 10100105.53250312.68±0.1
Quote 10103108.52825112.68±0.1
Quote 10103108.53235212.68±0.1
Quote 10103108.53250312.68±0.1
Quote 10106111.52825112.68±0.1
Quote 10106111.53235212.68±0.1
Quote 10106111.53250312.68±0.1
Quote 10109114.52825112.68±0.1
Quote 10109114.53235212.68±0.1
Quote 10109114.53250312.68±0.1
Quote 10112117.52825112.68±0.1
Quote 10112117.53235212.68±0.1
Quote 10112117.53250312.68±0.1
Quote 10118123.52825112.68±0.1
Quote 10118123.53235212.68±0.1
Quote 10118123.53250312.68±0.1
Quote 10125130.52825112.89±0.1
Quote 10125130.53235212.89±0.1
Quote 10125130.53250312.89±0.1
Quote 10132137.52825112.89±0.1
Quote 10132137.53235212.89±0.1
Quote 10132137.54250312.89±0.1
Quote 10140145.52825112.89±0.1
Quote 10140145.53235212.89±0.1
Quote 10140145.54250312.89±0.1
Quote 10150155.53235112.89±0.1

Loading...

Basic Information

Material FC200~FC250

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)