• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

STB IS pulley IS-C

STB IS pulley IS-C

Bushing pulley for general use V-belt (C type) Reliable bushing specification, easy maintenance, with V-groove part to ISO standard (ISO4183). Material FC200 to 250 (previous FC20 to 25)

[Features]
· Reputation for wide use and easy maintenance [STB bushing] used.
· Can be used with confidence.
· Since the bushing is a finished product with shaft hole and keyway machined, it can be used straight-away by fitting to shaft.
· V-groove part adopts IOS standards, and achieves usage speeds close to the calculated value.
· Complies with ISO standard (ISO4183/V-pulley for general use V-belt).
· Since its a bushing pulley for general V belt use (A, B & C types) with a wide choice of belt types, restriction on the distance between axes is extremely small, and versatility has been greatly improved.
· Special attention has been paid weight reduction of the pulley body, designed to make the burden on the shaft as small as possible, greatly improving workability.
· With high balance accuracy, can be used with confidence.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STB-IS180XC3
STB-IS180XC4
STB-IS185XC3
STB-IS185XC4
STB-IS190XC3
STB-IS190XC4
STB-IS195XC3
STB-IS195XC4
STB-IS200XC3
STB-IS200XC4
STB-IS200XC5
STB-IS200XC6
STB-IS206XC3
STB-IS206XC4
STB-IS206XC5
STB-IS206XC6
STB-IS212XC3
STB-IS212XC4
STB-IS212XC5
STB-IS212XC6
STB-IS218XC3
STB-IS218XC4
STB-IS218XC5
STB-IS218XC6
STB-IS224XC3
STB-IS224XC4
STB-IS224XC5
STB-IS224XC6
STB-IS230XC3
STB-IS230XC4
STB-IS230XC5
STB-IS230XC6
STB-IS236XC3
STB-IS236XC4
STB-IS236XC5
STB-IS236XC6
STB-IS243XC3
STB-IS243XC4
STB-IS243XC5
STB-IS243XC6
STB-IS250XC3
STB-IS250XC4
STB-IS250XC5
STB-IS250XC6
STB-IS265XC3
STB-IS265XC4
STB-IS265XC5
STB-IS265XC6
STB-IS280XC3
STB-IS280XC4
STB-IS280XC5
STB-IS280XC6
STB-IS300XC3
STB-IS300XC4
STB-IS300XC5
STB-IS300XC6
STB-IS315XC3
STB-IS315XC4
STB-IS315XC5
STB-IS315XC6
Part NumberVolume DiscountDays to ShipRoHSNominal O.D.
(mm)
Shaft hole d maximum diameter
(mm)
Total width
(mm)
Number of grooves
Quote 10180189.660853
Quote 10180189.660110.54
Quote 10185194.660853
Quote 10185194.660110.54
Quote 10190199.660853
Quote 10190199.660110.54
Quote 10195207.660853
Quote 10195204.660110.54
Quote 10200209.660853
Quote 10200209.660110.54
Quote 10200209.6751365
Quote 10200209.675161.56
Quote 10206215.660853
Quote 10206215.660110.54
Quote 10206215.6751365
Quote 10206215.675161.56
Quote 10212221.660853
Quote 10212221.660110.54
Quote 10212221.6751365
Quote 10212221.675161.56
Quote 10218227.660853
Quote 10218227.660110.54
Quote 10218227.6751365
Quote 10218227.675161.56
Quote 10224233.660853
Quote 10224233.660110.54
Quote 10224233.6751365
Quote 10224233.675161.56
Quote 10230239.660853
Quote 10230239.660110.54
Quote 10230239.6751365
Quote 10230239.675161.56
Quote 10236245.660853
Quote 10236245.675110.54
Quote 10236245.6751365
Quote 10236245.675161.56
Quote 10243252.660853
Quote 10243252.675110.54
Quote 10243252.6751365
Quote 10243252.675161.56
Quote 10250259.660853
Quote 10250259.675110.54
Quote 10250259.6751365
Quote 10250259.675161.56
Quote 10265274.660853
Quote 10265274.675110.54
Quote 10265274.6751365
Quote 10265274.675161.56
Quote 10280289.660853
Quote 10280289.675110.54
Quote 10280289.6751365
Quote 10280289.675161.56
Quote 10300309.660853
Quote 10300309.675110.54
Quote 10300309.6751365
Quote 10300309.675161.56
Quote 10315324.675853
Quote 10315324.675110.54
Quote 10315324.6751365
Quote 10315324.675161.56

Loading...

Basic Information

Material FC200~FC250 Groove Width(mm) 21.93±0.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)