• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

JB-18 Bellows Expansion/Contraction Pipe Fitting

JB-18 Bellows Expansion/Contraction Pipe Fitting

[Features]
▪Expansion joints for 2.0 MPa having bellows made of SUS316L with excellent corrosion resistance and durable.
· The dimension between faces is the same as with the JIS-compliant JB-13 and JB-14 types.
· Excellent in corrosion resistance and durability because the liquid contact component is made of SUS316L.
· Absorbs expansion and contraction in the axial direction of the pipe caused by temperature changes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JB18-N-20A
JB18-N-25A
JB18-N-32A
JB18-N-40A
JB18-N-50A
JB18-N-65A
JB18-N-80A
JB18-N-100A
JB18-N-125A
JB18-N-150A
JB18-N-200A
JB18-N-250A
Part NumberVolume DiscountDays to ShipNominal Diameter
12 Day(s) or more 3/4B(20A)
89 Day(s) or more 1B(25A)
12 Day(s) or more 1 1/4B(32A)
Quote 1 1/2B(40A)
89 Day(s) or more 2B(50A)
12 Day(s) or more 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)
12 Day(s) or more 5B(125A)
12 Day(s) or more 6B(150A)
92 Day(s) or more 8B(200A)
Quote 10B(250A)

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Gas / Oil / Air End Connection JIS 20K RF flange
Wetted Materials Stainless Steel (SUS316L) Connecting Part Material S25C Maximum Applicable Pressure(MPa) 2.0
Fluid temperature(℃) 250 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)