Sleeved Expansion Pipe Fitting, JS-5HW, 6HW, 7HW, 8HW Type

Sleeved Expansion Pipe Fitting, JS-5HW, 6HW, 7HW, 8HW Type

A sleeve-type expansion/contraction pipe fitting
conforming to SHASE-S003 that absorbs expansions and contractions caused by temperature fluctuations
in the direction of the pipe axis,
It is used not only in the main pipe lines of skyscrapers, regional air-conditioning, plants, factories, and hospitals
but also used in land subsidence
and earthquake measures.

[Features]
· Utilizes super packing for superior sealing performance.
· Highly safe structure.
· Absorbs large expansions and contractions.
· No lubrication is required.
· All SUS product for use in water supply pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JS5HW-N-20A
JS5HW-N-25A
JS5HW-N-32A
JS5HW-N-40A
JS5HW-N-50A
JS5HW-N-65A
JS5HW-N-80A
JS5HW-N-100A
JS5HW-N-125A
JS5HW-N-150A
JS5HW-N-200A
JS5HW-N-250A
JS5HW-N-300A
JS6HW-N-20A
JS6HW-N-25A
JS6HW-N-32A
JS6HW-N-40A
JS6HW-N-50A
JS6HW-N-65A
JS6HW-N-80A
JS6HW-N-100A
JS6HW-N-125A
JS6HW-N-150A
JS6HW-N-200A
JS6HW-N-250A
JS6HW-N-300A
JS7HW-N-20A
JS7HW-N-25A
JS7HW-N-32A
JS7HW-N-40A
JS7HW-N-50A
JS7HW-N-65A
JS7HW-N-80A
JS7HW-N-100A
JS7HW-N-125A
JS7HW-N-150A
JS7HW-N-200A
JS7HW-N-250A
JS7HW-N-300A
JS8HW-N-20A
JS8HW-N-25A
JS8HW-N-32A
JS8HW-N-40A
JS8HW-N-50A
JS8HW-N-65A
JS8HW-N-80A
JS8HW-N-100A
JS8HW-N-125A
JS8HW-N-150A
JS8HW-N-200A
JS8HW-N-250A
JS8HW-N-300A
Part NumberVolume DiscountDays to ShipNominal Diameter Maximum Applicable Pressure
(MPa)
Amount of Expansion and Contraction
(mm)
Amount of Expansion and Contraction Shrinkage
(mm)
41 Day(s) or more 3/4B(20A)12080
62 Day(s) or more 1B(25A)12080
62 Day(s) or more 1 1/4B(32A)12080
62 Day(s) or more 1 1/2B(40A)12080
62 Day(s) or more 2B(50A)12080
89 Day(s) or more 2 1/2B(65A)12080
62 Day(s) or more 3B(80A)12080
46 Day(s) or more 4B(100A)12080
62 Day(s) or more 5B(125A)12080
62 Day(s) or more 6B(150A)12080
62 Day(s) or more 8B(200A)12080
92 Day(s) or more 10B(250A)12080
92 Day(s) or more 12B(300A)12080
89 Day(s) or more 3/4B(20A)140160
89 Day(s) or more 1B(25A)140160
Quote 1 1/4B(32A)140160
62 Day(s) or more 1 1/2B(40A)140160
62 Day(s) or more 2B(50A)140160
89 Day(s) or more 2 1/2B(65A)140160
Quote 3B(80A)140160
62 Day(s) or more 4B(100A)140160
62 Day(s) or more 5B(125A)140160
62 Day(s) or more 6B(150A)140160
62 Day(s) or more 8B(200A)140160
92 Day(s) or more 10B(250A)140160
92 Day(s) or more 12B(300A)140160
89 Day(s) or more 3/4B(20A)2.02080
89 Day(s) or more 1B(25A)2.02080
62 Day(s) or more 1 1/4B(32A)2.02080
62 Day(s) or more 1 1/2B(40A)2.02080
3 Day(s) or more 2B(50A)2.02080
6 Day(s) or more 2 1/2B(65A)2.02080
62 Day(s) or more 3B(80A)2.02080
62 Day(s) or more 4B(100A)2.02080
62 Day(s) or more 5B(125A)2.02080
62 Day(s) or more 6B(150A)2.02080
62 Day(s) or more 8B(200A)2.02080
92 Day(s) or more 10B(250A)2.02080
92 Day(s) or more 12B(300A)2.02080
89 Day(s) or more 3/4B(20A)2.040160
62 Day(s) or more 1B(25A)2.040160
5 Day(s) or more 1 1/4B(32A)2.040160
89 Day(s) or more 1 1/2B(40A)2.040160
62 Day(s) or more 2B(50A)2.040160
89 Day(s) or more 2 1/2B(65A)2.040160
62 Day(s) or more 3B(80A)2.040160
62 Day(s) or more 4B(100A)2.040160
62 Day(s) or more 5B(125A)2.040160
62 Day(s) or more 6B(150A)2.040160
Quote 8B(200A)2.040160
92 Day(s) or more 10B(250A)2.040160
92 Day(s) or more 12B(300A)2.040160

Loading...

  1. 1

Basic Information

Fitting Type Sleeved Applicable Fluid Steam / Water / Gas / Oil / Air End Connection Butt Weld
Wetted Materials SUS Connecting Part Material S25C Fluid temperature(℃) 220 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)