JS-11, JS-12 Type Sleeved Telescopic-Style Pipe Fitting

JS-11, JS-12 Type Sleeved Telescopic-Style Pipe Fitting

· Apart from main piping in the high-rise buildings, regional air-conditioning, plants, factories, and hospitals, this pipe fittings can be used as a measure for land subsidence.

[Features]
· Use of super packing ensures excellent sealing.
· Highly safe structure.
· Plenty of expansion and contraction margin.
· No need for lubrication.
· Pressure balance structure ensures less load on the anchors.
· Expansion/contraction pipe fitting absorbs expansion/contraction in the pipe axial direction caused by temperature changes.
· For main piping in high-rise buildings, regional air-conditioning, plants, factories, and hospitals.
· Pressure balance structure ensures less load on the anchors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JS11-N-100A
JS11-N-125A
JS11-N-150A
JS11-N-200A
JS11-N-250A
JS11-N-300A
JS12-N-100A
JS12-N-125A
JS12-N-150A
JS12-N-200A
JS12-N-250A
JS12-N-300A
Part NumberVolume DiscountDays to ShipNominal Diameter Amount of Expansion and Contraction
(mm)
Amount of Expansion and Contraction Shrinkage
(mm)
Quote 4B(100A)2080
Quote 5B(125A)2080
Quote 6B(150A)2080
Quote 8B(200A)2080
Quote 10B(250A)2080
Quote 12B(300A)2080
Quote 4B(100A)40160
Quote 5B(125A)40160
Quote 6B(150A)40160
Quote 8B(200A)40160
Quote 10B(250A)40160
Quote 12B(300A)40160

Loading...

  1. 1

Basic Information

Fitting Type Sleeved Applicable Fluid Steam / Water / Gas / Oil / Air End Connection JIS 20K RF flange
Wetted Materials SUS Connecting Part Material S25C Maximum Applicable Pressure(MPa) 2.0
Fluid temperature(℃) 220 or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)