Air Nozzle, TAIFUJet Series (Compressor Specification, Long Type, Metal)

Air Nozzle, TAIFUJet Series (Compressor Specification, Long Type, Metal)

A long-length type for times when you require a larger variety of air blowing than are available with just the blower. The manufacturer offers a line-up of 12 product types; from 100 mm to 1,400 mm. A space-saving design. Can be mounted in narrow spaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1/2MTF-PF100-40-010S304
1/2MTF-PF150-58-010S304
1/2MTF-PF200-78-010S304
1/2MTF-PF300-118-010S304
1/2MTF-PF400-156-010S304
1MTF-PF1000-390-010S304
1MTF-PF1200-468-010S304
1MTF-PF800-312-010S304
1MTF-PF900-352-010S304
2-1/2MTF-PF500-196-010S304
2-1/2MTF-PF600-234-010S304
2-1/2MTF-PF700-274-010S304
2-1MTF-PF1400-546-010S304
2-3/4MTF-PF1000-390-010S304
2-3/4MTF-PF1200-468-010S304
2-3/4MTF-PF800-312-010S304
2-3/4MTF-PF900-352-010S304
3/4MTF-PF500-196-010S304
3/4MTF-PF600-234-010S304
3/4MTF-PF700-274-010S304
11/2MTF-PF1400-546-010S304
Part NumberVolume DiscountDays to ShipRoHSNominal Mounting Screw Specifications Injection Width
(mm)
Number of Pores
Quote 10R1/2One Side Connection10040
Quote 10R1/2One Side Connection15058
Quote 10R1/2One Side Connection20078
31 Day(s) or more 10R1/2One Side Connection300118
Quote 10R1/2One Side Connection400156
Quote 10R1One Side Connection1000390
Quote 10R1One Side Connection1200468
Quote 10R1One Side Connection800312
Quote 10R1One Side Connection900352
Quote 10R1/2Both ends Connection500196
Quote 10R1/2Both ends Connection600234
Quote 10R1/2Both ends Connection700274
Quote 10R1Both ends Connection1400546
Quote 10R3/4Both ends Connection1000390
Quote 10R3/4Both ends Connection1200468
Quote 10R3/4Both ends Connection800312
Quote 10R3/4Both ends Connection900352
Quote 10R3/4One Side Connection500196
Quote 10R3/4One Side Connection600234
Quote 10R3/4One Side Connection700274
Quote 10R1 1/2One Side Connection1400546

Loading...

  1. 1

Basic Information

Spray Pattern Straight Air Source Compressor Material SUS304
Mounting Angle Flat Blow Type Standard Type Air Nozzle
Applicable Fluid Air, compressed air Pore diameter (Orifice diameter)(mm) 1.0 Heat Resistant Temperature(℃) 400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)