Air Nozzle, TAIFUJet Series (Compressor Specification/Multi-Type/Metal)

Air Nozzle, TAIFUJet Series (Compressor Specification/Multi-Type/Metal)

A multi-header type with multiple stainless steel round types mounted. You can choose between 4, 5, or 7 nozzles as required.

PDF

Part Number

Configured Part Number is shown.

Part Number
3/8FTF-M5R8-008S303
3/8FTF-M5R8-010S303
3/8FTF-M5R8-012S303
3/8FTF-M5R8-014S303
3/8FTF-M5R8-016S303
Part NumberVolume DiscountDays to ShipRoHSPore diameter (Orifice diameter)
(mm)
Quote 100.8
Quote 101.0
Quote 101.2
Quote 101.4
Quote 101.6

Loading...

  1. 1

Basic Information

Spray Pattern Round/Diffused Air Source Compressor Material SUS303
Blow Type Standard Type Air Nozzle Applicable Fluid Air, compressed air
Nominal Mounting Screw Rc3/8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)