• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Nozzle, TAIFUJet Series (Blower Model, Long Type, Made of Resin)

Air Nozzle, TAIFUJet Series (Blower Model, Long Type, Made of Resin)

A long-length type for times when you require a larger variety of air blowing than are available with just the blower. Designed to help save space, thusly allowing it to be installed in narrow spaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1MTF-BPF210-40-030HTPVC
2MTF-BPF630-120-030HTPVC
11/2MTF-BPF420-80-030HTPVC
21/2MTF-BPF1008-192-030HTPVC
Part NumberVolume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Nominal Mounting Screw Injection Width
(mm)
Quote 10~0.1R1210
Quote 10~0.1R2630
Quote 10~0.1R1 1/2420
Quote 10~0.1R2 1/21008

Loading...

  1. 1

Basic Information

Spray Pattern Straight Air Source Blower Material HTPVC (Heat Resistant)
Mounting Angle Flat Blow Type Standard Type Air Nozzle
Applicable Fluid Air, compressed air Pore diameter (Orifice diameter)(mm) 3.0 Heat Resistant Temperature(℃) 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)