• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.

Tee Gauge Union Type Ring Joint

Tee Gauge Union Type Ring Joint

[Features]
• As the outer surface of the copper tube is crimped to the inner surface of the ring, threading and welding are unnecessary.
• Connection is established simply by tightening the cap nut.
• Special tools, naked flames, adhesive, etc., are unnecessary.
• You can remove and re-mount easily even after usage for storage, inspections, or piping.
• Excellent corrosion resistance in relation to the external atmosphere thanks to the nickel-plated outer surfaces.
• Beautiful appearance produces an aesthetic effect.

Part Number

Configured Part Number is shown.

Part Number
RTG-6AF-R
RTG-6BF-R
RTG-6CF-R
RTG-8AF-R
RTG-8BF-R
RTG-8CF-R
RTG-10BF-R
RTG-10CF-R
RTG-12BF-R
RTG-12CF-R
Part NumberVolume DiscountDays to ShipRoHSNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Operating Temperature Range (Use at 14.9MPa)
(°C)
Divisions of Max. Operating Pressure
(MPa)
36 Day(s) or more 6661/8B(6A)4.9-45~125than 2.0Mpa
36 Day(s) or more 6661/4B(8A)4.9-45~125than 2.0Mpa
36 Day(s) or more 6663/8B(10A)4.9-45~125than 2.0Mpa
Quote 6881/8B(6A)2.94-45~125than 2.0Mpa
36 Day(s) or more 6881/4B(8A)2.94-45~125than 2.0Mpa
Quote 6883/8B(10A)2.94-45~125than 2.0Mpa
36 Day(s) or more 610101/4B(8A)2.94-45~125than 2.0Mpa
36 Day(s) or more 610103/8B(10A)2.94-45~125than 2.0Mpa
36 Day(s) or more 612121/4B(8A)1.96-45~1252.0Mpa or Less
Quote 612123/8B(10A)1.96-45~1252.0Mpa or Less

Loading...

  1. 1

Basic Information

Type Fitting Material C3771B Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type G (Tapped) Surface Treatment Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)