Panel Union Type Ring Joint

Part Number

Configured Part Number is shown.

Part Number
RP-6-R
RP-8-R
RP-10-R
RP-12-R
Part NumberVolume DiscountDays to ShipRoHSNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range (Use at 14.9MPa)
(°C)
Divisions of Max. Operating Pressure
(MPa)
Panel Hole Diameter
(φ)
36 Day(s) or more 6664.9-45~125than 2.0Mpa11.5
36 Day(s) or more 6882.94-45~125than 2.0Mpa12.5
36 Day(s) or more 610102.94-45~125than 2.0Mpa14.5
Quote 612121.96-45~1252.0Mpa or Less17.5

Loading...

  1. 1

Basic Information

Type Fitting Material C3604B Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Surface Treatment Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)