Brass 2-Compression Ring Type Powerful Lock (G-Screw Gauge Union)

Part Number

Configured Part Number is shown.

Part Number
PDWG-3AF-R
PDWG-3BF-R
PDWG-3.2AF-R
PDWG-3.2BF-R
PDWG-4AF-R
PDWG-4BF-R
PDWG-6AF-R
PDWG-6BF-R
PDWG-6CF-R
PDWG-6DF-R
PDWG-6.35AF-R
PDWG-6.35BF-R
PDWG-6.35CF-R
PDWG-6.35DF-R
PDWG-8AF-R
PDWG-8BF-R
PDWG-8CF-R
PDWG-8DF-R
PDWG-9.52BF-R
PDWG-9.52CF-R
PDWG-9.52DF-R
PDWG-10BF-R
PDWG-10CF-R
PDWG-10DF-R
PDWG-12BF-R
PDWG-12CF-R
PDWG-12DF-R
PDWG-12.7BF-R
PDWG-12.7CF-R
PDWG-12.7DF-R
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread
Quote 6Copper Pipe mm size3-31/8B(6A)
Quote 6Copper Pipe mm size3-31/4B(8A)
Quote 6Copper Pipe inch size-1/83.181/8B(6A)
Quote 6Copper Pipe inch size-1/83.181/4B(8A)
Quote 6Copper Pipe mm size4-41/8B(6A)
Quote 6Copper Pipe mm size4-41/4B(8A)
Quote 6Copper Pipe mm size6-61/8B(6A)
Quote 6Copper Pipe mm size6-61/4B(8A)
Quote 6Copper Pipe mm size6-63/8B(10A)
Quote 6Copper Pipe mm size6-61/2B(15A)
Quote 6Copper Pipe inch size-1/46.351/8B(6A)
Quote 6Copper Pipe inch size-1/46.351/4B(8A)
Quote 6Copper Pipe inch size-1/46.353/8B(10A)
Quote 6Copper Pipe inch size-1/46.351/2B(15A)
Quote 6Copper Pipe mm size8-81/8B(6A)
Quote 6Copper Pipe mm size8-81/4B(8A)
Quote 6Copper Pipe mm size8-83/8B(10A)
Quote 6Copper Pipe mm size8-81/2B(15A)
Quote 6Copper Pipe inch size-3/89.521/4B(8A)
Quote 6Copper Pipe inch size-3/89.523/8B(10A)
Quote 6Copper Pipe inch size-3/89.521/2B(15A)
Quote 6Copper Pipe mm size10-101/4B(8A)
Quote 6Copper Pipe mm size10-103/8B(10A)
Quote 6Copper Pipe mm size10-101/2B(15A)
Quote 6Copper Pipe mm size12-121/4B(8A)
Quote 6Copper Pipe mm size12-123/8B(10A)
Quote 6Copper Pipe mm size12-121/2B(15A)
Quote 6Copper Pipe inch size-1/212.701/4B(8A)
Quote 6Copper Pipe inch size-1/212.703/8B(10A)
Quote 6Copper Pipe inch size-1/212.701/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type G (Tapped)
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)