Brass 2 Compression Ring Type Powerful Lock (R Screw TS Union)

Part Number

Configured Part Number is shown.

Part Number
PDWTS-3A-R
PDWTS-3B-R
PDWTS-3.2A-R
PDWTS-3.2B-R
PDWTS-4A-R
PDWTS-4B-R
PDWTS-6A-R
PDWTS-6B-R
PDWTS-6C-R
PDWTS-6.35A-R
PDWTS-6.35B-R
PDWTS-6.35C-R
PDWTS-8A-R
PDWTS-8B-R
PDWTS-8C-R
PDWTS-9.52A-R
PDWTS-9.52B-R
PDWTS-9.52C-R
PDWTS-10A-R
PDWTS-10B-R
PDWTS-10C-R
PDWTS-12B-R
PDWTS-12C-R
PDWTS-12D-R
PDWTS-12.7A-R
PDWTS-12.7B-R
PDWTS-12.7C-R
PDWTS-12.7D-R
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread
Quote 6Copper Pipe mm size3-31/8B(6A)
Quote 6Copper Pipe mm size3-31/4B(8A)
Quote 6Copper Pipe inch size-1/83.181/8B(6A)
Quote 6Copper Pipe inch size-1/83.181/4B(8A)
Quote 6Copper Pipe mm size4-41/8B(6A)
Quote 6Copper Pipe mm size4-41/4B(8A)
Quote 6Copper Pipe mm size6-61/8B(6A)
Quote 6Copper Pipe mm size6-61/4B(8A)
Quote 6Copper Pipe mm size6-63/8B(10A)
Quote 6Copper Pipe inch size-1/46.351/8B(6A)
Quote 6Copper Pipe inch size-1/46.351/4B(8A)
Quote 6Copper Pipe inch size-1/46.353/8B(10A)
Quote 6Copper Pipe mm size8-81/8B(6A)
Quote 6Copper Pipe mm size8-81/4B(8A)
Quote 6Copper Pipe mm size8-83/8B(10A)
Quote 6Copper Pipe inch size-3/89.521/8B(6A)
Quote 6Copper Pipe inch size-3/89.521/4B(8A)
Quote 6Copper Pipe inch size-3/89.523/8B(10A)
Quote 6Copper Pipe mm size10-101/8B(6A)
Quote 6Copper Pipe mm size10-101/4B(8A)
Quote 6Copper Pipe mm size10-103/8B(10A)
Quote 6Copper Pipe mm size12-121/4B(8A)
Quote 6Copper Pipe mm size12-123/8B(10A)
Quote 6Copper Pipe mm size12-121/2B(15A)
Quote 6Copper Pipe inch size-1/212.701/8B(6A)
Quote 6Copper Pipe inch size-1/212.701/4B(8A)
Quote 6Copper Pipe inch size-1/212.703/8B(10A)
Quote 6Copper Pipe inch size-1/212.701/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type R
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)