Brass 2 Compression Ring Type Powerful Lock (Elbow Union)

Part Number

Configured Part Number is shown.

Part Number
PDWL-3-R
PDWL-3.2-R
PDWL-4-R
PDWL-6-R
PDWL-6.35-R
PDWL-8-R
PDWL-9.52-R
PDWL-10-R
PDWL-12-R
PDWL-12.7-R
Part NumberVolume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Applicable Pipe Outer Dia. D (D1)
(Ø)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Quote Fully CompliantCopper Pipe mm size33-3
Quote Fully CompliantCopper Pipe inch size-3.21/83.18
Quote Fully CompliantCopper Pipe mm size44-4
Quote Fully CompliantCopper Pipe mm size66-6
Quote Fully CompliantCopper Pipe inch size-6.351/46.35
Quote Fully CompliantCopper Pipe mm size88-8
Quote Fully CompliantCopper Pipe inch size-9.523/89.52
Quote Fully CompliantCopper Pipe mm size1010-10
Quote Fully CompliantCopper Pipe mm size1212-12
Quote Fully CompliantCopper Pipe inch size-12.71/212.70

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Connection Type - Equal Diameter Tube Elbow Union Fitting type Ring Fitting Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)