Powerful Lock Nut, Dual Compression Ring Type, Brass

Part Number

Configured Part Number is shown.

Part Number
PDW-3N-R
PDW-3.2N-R
PDW-4N-R
PDW-6N-R
PDW-6.35N-R
PDW-8N-R
PDW-9.52N-R
PDW-10N-R
PDW-12N-R
PDW-12.7N-R
Part NumberVolume DiscountDays to ShipRoHSNominal (Related Parts)
(mm)
Nominal (Related Parts)
(inch)
Applicable Pipe O.D. (related parts)
(mm)
Nominal Designation A of Screw Nut
Quote 63-35/16-20UN
Quote 6-1/83.25/16-20UN
Quote 64-43/8-20UN
Quote 66-67/16-20UNF
Quote 6-1/46.357/16-20UNF
Quote 68-81/2-20UNF
Quote 6-3/89.529/16-20UN
Quote 610-105/8-20UN
Quote 612-123/4-20UNEF
Quote 6-1/212.73/4-20UNEF

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Nut Material (Related Components) Brass
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water / Air / Steam / gas / Chemical / Oil Max. Operating Pressure (Related Parts)(MPa) 4.90
Applicable Pipe Material (Related Parts) Copper Max. Operating Temperature(℃) 125

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)