Stainless Steel, 24.8 MPa, Outer Screw Type Panel Mount Type, Rc Screw-In Needle, Stop Valve

Brand :
FUJIKIN
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
・ The test fluid is nitrogen gas or helium gas
・ Regarding the degreasing process, the manufacturer has applied oil-free treatment to the wetted parts (first-class oil-free) (Oxygen-oil-prohibited grease is applied only to the stem thread section and O-ring)
・ The entire valve is compact due to the bonnetless shape
・ The fluid temperature can be used down to -50°C, but please be careful not to overcool the gland part with an insulating material, etc.
・ If the operating temperature range exceeds 150°C, change the gland seal and grease: The broken line indicates the range that the product can be used by changing the gland packing and grease
・ The handle has a drain hole and has a shape that is easy to operate