Stainless Steel, 3.04 MPa, for General-Purpose Adjustments, JIS20K, Flange Type, Needle Valve

Brand :
FUJIKIN
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
・ Since the valve shape is a needle, precise and stable flow rate adjustment can be easily performed
・ Because it is compact, piping work can be done easily in a narrow space
・ Oxygen-cleaned product
・ Fujikin's unique combination packing and a design that emphasizes operability have a low handle torque and a structure with good sealing performance
・ The handle has a drain hole and easy-to-use shape, and the valve name plate can be easily attached (This section does not apply to UN-116PB)
[Applications]
・ High-pressure gas lines for petrochemical plants, power plants, steel plants, ship plants, general chemical plants, industrial machinery plants, etc., and other gases and liquids