Stainless steel, 3.92 MPa, general adjustment, threaded needle valve

Caution
Product Description
[Features]
· The shape of the valve is needle, making precision and stable flow rate control easy.
· Because it is compact, piping work in tight spaces is easy.
· It is an oxygen-cleaned product.
· With Fujikin's unique combination packing and a design focused on operability, the handle torque is low and the structure provides excellent sealing performance.
· The handle features a drain hole and an operable shape, making it easy to mount the valve number nameplate as well (this does not apply to the UN-116PB).
· Manufactured in large quantities under the quality control of a high pressure gas minister-certified factory, we are able to offer high quality products at economical prices.
· High pressure gas minister-certified products are also available.
· The series also includes models with an opening indicator and models with a lock nut (propeller nut).
[Applications]
· High-pressure gas lines in petrochemical plants, power plants, steel plants, ship plants, general chemical plants, industrial machinery plants, and other gas and liquid applications
Drawing

Globe type

Angle type
Product Specification
Product Specification
- Maximum operating pressure (MPa): 3.92
- Operating fluid temperature range (°C): -20 to +150
Operating fluid: Inert gases such as air, nitrogen, and helium, as well as gases and fluids that do not corrode the wetted parts of the valve.
Material
| Part name | Material |
|---|---|
| Body * | SUS304 |
| Disk * | SUS304 (Stellite overlay) |
| Stem * | SUS304 |
| Lid * | SUS304 |
| Gland gasket * | PTFE+PCTFE |
| Handle | ADC12 |
*: Wetted parts
Note 1: ASTM standard materials (equivalent to SUS304) may be used for SUS304 material.
Note 2: The standard handle coating color is metallic blue.
*Please note that materials and dimensions may slightly change without prior notice due to product improvements.
Specifications Table
