Double Ferrule Type Tube Fitting, Bulkhead Connector (Male) DSC

Part Number

Configured Part Number is shown.

Part Number
DSC2-2SS
DSC2-R2SS
DSC4-2SS
DSC4-4SS
DSC4-R2SS
DSC4-R4SS
DSC6-4SS
DSC6-R4SS
DSC8-6SS
DSC8-8SS
DSC8-R6SS
DSC8-R8SS
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Operating Temperature Range
(°C)
Length L
(mm)
13 Day(s) or more 1/8NPT1/8-196~60046.7
13 Day(s) or more 1/8R1/8-196~60046.7
13 Day(s) or more 1/4NPT1/8-196~60049.5
13 Day(s) or more 1/4NPT1/4-196~60053.5
13 Day(s) or more 1/4R1/8-196~60049.5
13 Day(s) or more 1/4R1/4-196~60053.5
13 Day(s) or more 3/8NPT1/4-196~60057.5
13 Day(s) or more 3/8R1/4-196~60057.5
13 Day(s) or more 1/2NPT3/8-196~60063.3
13 Day(s) or more 1/2NPT1/2-196~60068.3
13 Day(s) or more 1/2R3/8-196~60064.3
13 Day(s) or more 1/2R1/2-196~60068.3

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition union straight Material of Applicable Pipe Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)