• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Double Ferrule Model Tube Fitting Partition Male Connector MDSC

Double Ferrule Model Tube Fitting Partition Male Connector MDSC

The double ferrule type tube fittings partition male connector is MDSC made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDSC6M-R4SS

Part Number
MDSC6M-R4SS
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
13 Day(s) or more -196~600

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition union straight Material of Applicable Pipe Stainless Steel
Applicable Pipe O.D.(Ø) 6 Connection Thread Type R Nominal of Thread 1/4
Length L(mm) 53.5

Please check the type/dimensions/specifications of the part MDSC6M-R4SS in the Double Ferrule Model Tube Fitting Partition Male Connector MDSC series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)