• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Double Ferrule Model Tube Fitting Partition Female Connector DSS

Double Ferrule Model Tube Fitting Partition Female Connector DSS

The double ferrule type tube fittings partition female connector is DSS made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DSS2-2SS
DSS2-R2SS
DSS4-2SS
DSS4-4SS
DSS4-R2SS
DSS4-R4SS
DSS6-4SS
DSS6-R4SS
DSS8-6SS
DSS8-8SS
DSS8-R6SS
DSS8-R8SS
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Operating Temperature Range
(°C)
Length L
(mm)
13 Day(s) or more 1/8NPT1/8-196~60044.7
13 Day(s) or more 1/8Rc1/8-196~60044.7
13 Day(s) or more 1/4NPT1/8-196~60047.0
13 Day(s) or more 1/4NPT1/4-196~60052.0
13 Day(s) or more 1/4Rc1/8-196~60047.0
13 Day(s) or more 1/4Rc1/4-196~60052.0
13 Day(s) or more 3/8NPT1/4-196~60055.5
13 Day(s) or more 3/8Rc1/4-196~60055.5
13 Day(s) or more 1/2NPT3/8-196~60061.8
13 Day(s) or more 1/2NPT1/2-196~60066.8
13 Day(s) or more 1/2Rc3/8-196~60062.8
13 Day(s) or more 1/2Rc1/2-196~60066.8

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition union straight Material of Applicable Pipe Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)