• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Double Ferrule Model Tube Fitting Partition Female Connector MDSS

Double Ferrule Model Tube Fitting Partition Female Connector MDSS

The double ferrule type tube fittings partition female connector is MDSS made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MDSS4M-R2SS
MDSS4M-R4SS
MDSS6M-2SS
MDSS6M-R2SS
MDSS6M-R4SS
MDSS6M-R6SS
MDSS6M-R8SS
MDSS8M-R2SS
MDSS8M-R4SS
MDSS8M-R6SS
MDSS8M-R8SS
MDSS10M-R4SS
MDSS10M-R6SS
MDSS10M-R8SS
MDSS12M-R4SS
MDSS12M-R6SS
MDSS12M-R8SS
MDSS12M-R12SS
MDSS16M-R8SS
MDSS18M-R8SS
MDSS20M-R8SS
MDSS20M-R12SS
MDSS25M-R12SS
MDSS25M-R16SS
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Operating Temperature Range
(°C)
Length L
(mm)
13 Day(s) or more 4Rc1/8-196~60046.5
13 Day(s) or more 4Rc1/4-196~60051.3
13 Day(s) or more 6NPT1/8-196~60047.9
13 Day(s) or more 6Rc1/8-196~60047.9
13 Day(s) or more 6Rc1/4-196~60052.5
13 Day(s) or more 6Rc3/8-196~60055.3
13 Day(s) or more 6Rc1/2-196~60059.8
13 Day(s) or more 8Rc1/8-196~60050.5
13 Day(s) or more 8Rc1/4-196~60055.2
13 Day(s) or more 8Rc3/8-196~60057.0
13 Day(s) or more 8Rc1/2-196~60062.3
13 Day(s) or more 10Rc1/4-196~60055.6
13 Day(s) or more 10Rc3/8-196~60059.1
13 Day(s) or more 10Rc1/2-196~60063.0
13 Day(s) or more 12Rc1/4-196~60062.8
13 Day(s) or more 12Rc3/8-196~60063.8
13 Day(s) or more 12Rc1/2-196~60066.9
13 Day(s) or more 12Rc3/4-196~60071.2
13 Day(s) or more 16Rc1/2-196~60068.2
13 Day(s) or more 18Rc1/2-196~60070.7
13 Day(s) or more 20Rc1/2-196~60075.5
13 Day(s) or more 20Rc3/4-196~60076.5
13 Day(s) or more 25Rc3/4-196~60088.5
13 Day(s) or more 25Rc1-196~60094.2

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition union straight Material of Applicable Pipe Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)