• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Standard Class 600PR Fixed Type Synthetic Rubber Wheel (Packing Caster)

Standard Class 600PR Fixed Type Synthetic Rubber Wheel (Packing Caster)

Since the rubber hardness is low and the impact resilience is excellent, there is little traveling resistance, shock is mitigated, and it moves lightly and quietly.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
607-PR
608-PR
609-PR
611-PR
Part NumberVolume DiscountDays to ShipWheel mounting height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
7 Day(s) or more 12383.380369753100228.52.3
7 Day(s) or more 15093.180369753130258.52.3
7 Day(s) or more 188117.610352123721502810.52.9
9 Day(s) or more 23698110521367820032132.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Load Range(daN) 80.01~140.00
Stopper (Detail) No Wheel Material Polybutadiene Rubber (PBR) Wheel Characteristics Abrasion Resistance / Oil Resistance / Cold Resistance
Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole Wheel Color Black (Foil-Type Synthetic Rubber Wheel)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)