Middle Class, 100HB, Track Type, For Heavy Loads, Roller Bearing Included, Synthetic Rubber Wheel (Packing Caster)

Middle Class, 100HB, Track Type, For Heavy Loads, Roller Bearing Included, Synthetic Rubber Wheel (Packing Caster)

[Features]
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
107ZHB
108HB
109HB
Part NumberVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)
6 Day(s) or more 130140.01~220.00181.37171909010038883.2
6 Day(s) or more 165220.01~320.00225.49090110110130421064
6 Day(s) or more 187220.01~320.00274.49090110110150421164

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Roller Bearing Available Mounting Hole Diameter d(mm) 10.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)