• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Heavy Class 300HB-Ps Bolt Type Special Synthetic Resin Wheel (Packing Caster) with Roller Bearing and Stopper for Heavy Loads

Heavy Class 300HB-Ps Bolt Type Special Synthetic Resin Wheel (Packing Caster) with Roller Bearing and Stopper for Heavy Loads

A caster for heavy weights with excellent traveling performance. A compact screw-in type that is ideal for heavy equipment that do not have much mounting surface area.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
305HB-PS
306HB-PS
307HB-PS
Part NumberVolume DiscountDays to ShipWheel mounting height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Turning Radius r
(mm)
Quote 901476585
Quote 104156.87585
Quote 128176.4100104

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 140.01~220.00 Stopper (Detail) With Rotation Stopper
Wheel Material Phenol Resin Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Screw Diameter d (Main Mounting Shaft Diameter) M20_P2.5 Wheel width W(mm) 38 Roller Bearing Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)